Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 128,1159 - R 170,8212 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
25.0
R 152,3803 - R 203,2384 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
35.0
R 212,9442 - R 283,9903 Request the lead time here
1.8
7.5
30.0
316 Stainless Steel
10.0
M16
60.0
R 118,4101 - R 157,8155 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
45.0
R 67,7461 - R 90,2635 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
20.0
R 123,6512 - R 164,8036 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
35.0
R 133,7452 - R 178,1976 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
55.0
R 87,74 - R 117,0513 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
25.0
R 104,2397 - R 138,9863 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
25.0
R 152,7685 - R 203,6266 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
50.0
R 43,87 - R 58,4286 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
8.0
R 48,1405 - R 64,252 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
10.0
R 44,4523 - R 59,205 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
8.0
R 39,9877 - R 53,3816 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
4.0
R 47,9464 - R 63,8638 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
10.0
R 39,0171 - R 52,0228 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
5.0
R 52,0228 - R 69,299 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
12.0
R 39,4053 - R 52,6051 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
6.0
R 40,1818 - R 53,5757 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
5.0
R 40,3759 - R 53,7698 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
6.0
  • of 9
Vented Screw Countersunk Head M16 25.0 316 Stainless Steel

20239152

Price Range
R 170,8212 - R 128,1159

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 35.0 316 Stainless Steel

20239176

Price Range
R 203,2384 - R 152,3803

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 60.0 316 Stainless Steel

20239213

Price Range
R 283,9903 - R 212,9442

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M10 45.0 316 Stainless Steel

20239039

Price Range
R 157,8155 - R 118,4101

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M8 20.0 316 Stainless Steel

20238896

Price Range
R 90,2635 - R 67,7461

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M12 35.0 316 Stainless Steel

20239107

Price Range
R 164,8036 - R 123,6512

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M10 55.0 316 Stainless Steel

20239053

Price Range
R 178,1976 - R 133,7452

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M10 25.0 316 Stainless Steel

20238995

Price Range
R 117,0513 - R 87,74

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 25.0 316 Stainless Steel

20239084

Price Range
R 138,9863 - R 104,2397

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M12 50.0 316 Stainless Steel

20239138

Price Range
R 203,6266 - R 152,7685

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M2 8.0 316 Stainless Steel

20244637

Price Range
R 58,4286 - R 43,87

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 10.0 316 Stainless Steel

20244644

Price Range
R 64,252 - R 48,1405

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 8.0 316 Stainless Steel

20244682

Price Range
R 59,205 - R 44,4523

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 4.0 304 Stainless Steel

20244545

Price Range
R 53,3816 - R 39,9877

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 10.0 304 Stainless Steel

20244521

Price Range
R 63,8638 - R 47,9464

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 5.0 316 Stainless Steel

20244613

Price Range
R 52,0228 - R 39,0171

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 12.0 304 Stainless Steel

20244538

Price Range
R 69,299 - R 52,0228

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 6.0 304 Stainless Steel

20244507

Price Range
R 52,6051 - R 39,4053

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 5.0 316 Stainless Steel

20244668

Price Range
R 53,5757 - R 40,1818

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 6.0 316 Stainless Steel

20244675

Price Range
R 53,7698 - R 40,3759

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9