Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 53,2613 - R 71,081 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
12.0
R 39,5995 - R 52,6673 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
4.0
R 116,2244 - R 154,8339 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
25.0
R 77,417 - R 103,1566 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
25.0
R 164,9318 - R 219,7771 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
50.0
R 125,9263 - R 167,9018 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
30.0
R 184,1375 - R 245,5167 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
60.0
R 145,33 - R 193,8394 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
40.0
R 46,7274 - R 62,1712 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
8.0
R 155,0319 - R 206,7092 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
45.0
R 135,6282 - R 180,7716 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
35.0
R 45,5394 - R 60,7852 Request the lead time here
1.0
1.7
6.0
316 Stainless Steel
2.0
M3
8.0
R 44,9454 - R 59,7952 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
8.0
R 40,7875 - R 54,2513 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
6.0
R 49,1033 - R 65,5371 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
10.0
R 40,9855 - R 54,6473 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
4.0
R 40,7875 - R 54,4493 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
4.0
R 48,9053 - R 65,1411 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
10.0
R 41,1834 - R 54,8453 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
6.0
R 39,7975 - R 53,0633 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
4.0
  • of 9
Vented Screw Countersunk Head M2 12.0 316 Stainless Steel

20219888

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 4.0 304 Stainless Steel

20235970

Price Range
R 52,6673 - R 39,5995

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M16 25.0 304 Stainless Steel

20238438

Price Range
R 154,8339 - R 116,2244

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M6 25.0 316 Stainless Steel

20238810

Price Range
R 103,1566 - R 77,417

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M16 50.0 304 Stainless Steel

20238483

Price Range
R 219,7771 - R 164,9318

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 30.0 304 Stainless Steel

20238445

Price Range
R 167,9018 - R 125,9263

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 60.0 304 Stainless Steel

20238490

Price Range
R 245,5167 - R 184,1375

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 40.0 304 Stainless Steel

20238469

Price Range
R 193,8394 - R 145,33

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M4 8.0 316 Stainless Steel

20238582

Price Range
R 62,1712 - R 46,7274

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M16 45.0 304 Stainless Steel

20238476

Price Range
R 206,7092 - R 155,0319

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 35.0 304 Stainless Steel

20238452

Price Range
R 180,7716 - R 135,6282

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M3 8.0 316 Stainless Steel

20238520

Price Range
R 60,7852 - R 45,5394

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M2.5 8.0 304 Stainless Steel

20244576

Price Range
R 59,7952 - R 44,9454

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 6.0 316 Stainless Steel

20244620

Price Range
R 54,2513 - R 40,7875

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 10.0 316 Stainless Steel

20244699

Price Range
R 65,5371 - R 49,1033

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 4.0 316 Stainless Steel

20244651

Price Range
R 54,6473 - R 40,9855

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 4.0 304 Stainless Steel

20244545

Price Range
R 54,4493 - R 40,7875

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 10.0 304 Stainless Steel

20244521

Price Range
R 65,1411 - R 48,9053

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 6.0 316 Stainless Steel

20244675

Price Range
R 54,8453 - R 41,1834

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 4.0 316 Stainless Steel

20244606

Price Range
R 53,0633 - R 39,7975

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3