Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 125,9263 - R 167,9018 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
30.0
R 116,2244 - R 154,8339 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
25.0
R 164,9318 - R 219,7771 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
50.0
R 77,417 - R 103,1566 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
25.0
R 46,7274 - R 62,1712 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
8.0
R 45,5394 - R 60,7852 Request the lead time here
1.0
1.7
6.0
316 Stainless Steel
2.0
M3
8.0
R 184,1375 - R 245,5167 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
60.0
R 39,5995 - R 52,6673 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
4.0
R 135,6282 - R 180,7716 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
35.0
R 145,33 - R 193,8394 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
40.0
R 155,0319 - R 206,7092 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
45.0
R 144,1421 - R 192,2554 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
60.0
R 175,6237 - R 234,0329 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
60.0
R 69,1011 - R 92,0688 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
20.0
R 54,4493 - R 72,665 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
12.0
R 76,427 - R 101,9686 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
16.0
R 128,5003 - R 171,2677 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
50.0
R 145,924 - R 194,4334 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
45.0
R 112,8585 - R 150,478 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
40.0
R 96,6227 - R 128,6983 Request the lead time here
1.8
6.5
24.0
316 Stainless Steel
8.0
M12
20.0
  • of 9
Vented Screw Countersunk Head M16 30.0 304 Stainless Steel

20238445

Price Range
R 167,9018 - R 125,9263

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 25.0 304 Stainless Steel

20238438

Price Range
R 154,8339 - R 116,2244

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 50.0 304 Stainless Steel

20238483

Price Range
R 219,7771 - R 164,9318

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M6 25.0 316 Stainless Steel

20238810

Price Range
R 103,1566 - R 77,417

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M4 8.0 316 Stainless Steel

20238582

Price Range
R 62,1712 - R 46,7274

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M3 8.0 316 Stainless Steel

20238520

Price Range
R 60,7852 - R 45,5394

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M16 60.0 304 Stainless Steel

20238490

Price Range
R 245,5167 - R 184,1375

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M2 4.0 304 Stainless Steel

20235970

Price Range
R 52,6673 - R 39,5995

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M16 35.0 304 Stainless Steel

20238452

Price Range
R 180,7716 - R 135,6282

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 40.0 304 Stainless Steel

20238469

Price Range
R 193,8394 - R 145,33

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 45.0 304 Stainless Steel

20238476

Price Range
R 206,7092 - R 155,0319

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M10 60.0 316 Stainless Steel

20239060

Price Range
R 192,2554 - R 144,1421

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 60.0 316 Stainless Steel

20239145

Price Range
R 234,0329 - R 175,6237

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M8 20.0 316 Stainless Steel

20238896

Price Range
R 92,0688 - R 69,1011

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M5 12.0 316 Stainless Steel

20238698

Price Range
R 72,665 - R 54,4493

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M10 16.0 316 Stainless Steel

20238971

Price Range
R 101,9686 - R 76,427

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M10 50.0 316 Stainless Steel

20239046

Price Range
R 171,2677 - R 128,5003

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 45.0 316 Stainless Steel

20239121

Price Range
R 194,4334 - R 145,924

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M10 40.0 316 Stainless Steel

20239022

Price Range
R 150,478 - R 112,8585

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M12 20.0 316 Stainless Steel

20239077

Price Range
R 128,6983 - R 96,6227

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5