Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 113,9455 - R 151,7979 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
25.0
R 161,6978 - R 215,4677 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
50.0
R 75,8989 - R 101,1339 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
25.0
R 38,823 - R 51,6346 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
4.0
R 180,5269 - R 240,7026 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
60.0
R 151,992 - R 202,6561 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
45.0
R 123,4571 - R 164,6095 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
30.0
R 45,8111 - R 60,9521 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
8.0
R 142,4804 - R 190,0386 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
40.0
R 132,9688 - R 177,227 Request the lead time here
1.8
7.5
30.0
304 Stainless Steel
10.0
M16
35.0
R 44,6464 - R 59,5933 Request the lead time here
1.0
1.7
6.0
316 Stainless Steel
2.0
M3
8.0
R 38,823 - R 51,8287 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
5.0
R 52,2169 - R 69,6873 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
12.0
R 44,4523 - R 59,205 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
8.0
R 39,9877 - R 53,1875 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
6.0
R 43,4817 - R 58,0404 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
8.0
R 39,9877 - R 53,3816 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
6.0
R 39,9877 - R 53,3816 Request the lead time here
0.9
1.9
4.8
304 Stainless Steel
1.5
M2.5
4.0
R 47,9464 - R 63,8638 Request the lead time here
0.8
1.3
3.8
304 Stainless Steel
1.3
M2
10.0
R 40,1818 - R 53,5757 Request the lead time here
0.9
1.9
4.8
316 Stainless Steel
1.5
M2.5
5.0
  • of 9
Vented Screw Countersunk Head M16 25.0 304 Stainless Steel

20238438

Price Range
R 151,7979 - R 113,9455

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 50.0 304 Stainless Steel

20238483

Price Range
R 215,4677 - R 161,6978

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M6 25.0 316 Stainless Steel

20238810

Price Range
R 101,1339 - R 75,8989

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M2 4.0 304 Stainless Steel

20235970

Price Range
R 51,6346 - R 38,823

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M16 60.0 304 Stainless Steel

20238490

Price Range
R 240,7026 - R 180,5269

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 45.0 304 Stainless Steel

20238476

Price Range
R 202,6561 - R 151,992

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 30.0 304 Stainless Steel

20238445

Price Range
R 164,6095 - R 123,4571

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M4 8.0 316 Stainless Steel

20238582

Price Range
R 60,9521 - R 45,8111

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M16 40.0 304 Stainless Steel

20238469

Price Range
R 190,0386 - R 142,4804

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M16 35.0 304 Stainless Steel

20238452

Price Range
R 177,227 - R 132,9688

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    30.0
  • D3
    1.8
  • H1
    7.5
Vented Screw Countersunk Head M3 8.0 316 Stainless Steel

20238520

Price Range
R 59,5933 - R 44,6464

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M2 5.0 304 Stainless Steel

20244491

Price Range
R 51,8287 - R 38,823

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 12.0 316 Stainless Steel

20244705

Price Range
R 69,6873 - R 52,2169

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 8.0 316 Stainless Steel

20244682

Price Range
R 59,205 - R 44,4523

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 6.0 316 Stainless Steel

20244620

Price Range
R 53,1875 - R 39,9877

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2 8.0 304 Stainless Steel

20244514

Price Range
R 58,0404 - R 43,4817

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 6.0 304 Stainless Steel

20244569

Price Range
R 53,3816 - R 39,9877

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2.5 4.0 304 Stainless Steel

20244545

Price Range
R 53,3816 - R 39,9877

Stock Levels
Request the lead time here
Attributes
  • l1
    4.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9
Vented Screw Countersunk Head M2 10.0 304 Stainless Steel

20244521

Price Range
R 63,8638 - R 47,9464

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M2.5 5.0 316 Stainless Steel

20244668

Price Range
R 53,5757 - R 40,1818

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M2.5
  • d2
    4.8
  • D3
    0.9
  • H1
    1.9