Menu Search

Vented Cap Screws - PEEK

In production

Vented Cap Screws, made of PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

Features a hollow core or vent that allows trapped gas or liquid to escape, which makes them ideal for vacuum applications.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR2012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 l2 A/F l1 ±0.2 d3 View
R 92,6064 - R 102,896 Request the lead time here
10.0
M6
6.0
2.0
5.0
12.0
1.6
R 136,5732 - R 151,748 Request the lead time here
18.0
M12
12.0
3.5
10.0
30.0
1.8
R 120,2184 - R 133,576 Request the lead time here
13.0
M8
8.0
2.5
6.0
30.0
1.8
R 117,0324 - R 130,036 Request the lead time here
10.0
M6
6.0
2.0
5.0
30.0
1.6
R 114,4836 - R 127,204 Request the lead time here
18.0
M12
12.0
3.5
10.0
15.0
1.8
R 79,65 - R 88,50 Request the lead time here
8.5
M5
5.0
1.6
4.0
12.0
1.3
R 103,2264 - R 114,696 Request the lead time here
10.0
M6
6.0
2.0
5.0
20.0
1.6
R 129,9888 - R 144,432 Request the lead time here
8.5
M5
5.0
1.6
4.0
30.0
1.3
R 73,9152 - R 82,128 Request the lead time here
8.5
M5
5.0
1.6
4.0
10.0
1.3
R 97,4916 - R 108,324 Request the lead time here
10.0
M6
6.0
2.0
5.0
15.0
1.6
R 114,4836 - R 127,204 Request the lead time here
18.0
M12
12.0
3.5
10.0
20.0
1.8
R 68,1804 - R 75,756 Request the lead time here
7.0
M4
4.0
1.4
3.0
8.0
1.0
R 99,1908 - R 110,212 Request the lead time here
13.0
M8
8.0
2.5
6.0
10.0
1.8
R 104,076 - R 115,64 Request the lead time here
7.0
M4
4.0
1.4
3.0
25.0
1.0
R 72,216 - R 80,24 Request the lead time here
7.0
M4
4.0
1.4
3.0
10.0
1.0
R 125,9532 - R 139,948 Request the lead time here
18.0
M12
12.0
3.5
10.0
25.0
1.8
R 113,8464 - R 126,496 Request the lead time here
7.0
M4
4.0
1.4
3.0
30.0
1.0
R 67,3308 - R 74,812 Request the lead time here
5.5
M3
3.0
1.0
2.5
8.0
1.0
R 63,2952 - R 70,328 Request the lead time here
5.5
M3
3.0
1.0
2.5
6.0
1.0
R 76,464 - R 84,96 Request the lead time here
7.0
M4
4.0
1.4
3.0
12.0
1.0
  • of 2
Vented Screw M6 12.0 10.0 Beige PEEK

20820886

Price Range
R 102,896 - R 92,6064

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • d3
    1.6
  • h1
    6.0
Vented Screw M12 30.0 18.0 Beige PEEK

20821012

Price Range
R 151,748 - R 136,5732

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 ±0.2
    30.0
  • d2
    18.0
  • d3
    1.8
  • h1
    12.0
Vented Screw M8 30.0 13.0 Beige PEEK

20820978

Price Range
R 133,576 - R 120,2184

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    13.0
  • d3
    1.8
  • h1
    8.0
Vented Screw M6 30.0 10.0 Beige PEEK

20820923

Price Range
R 130,036 - R 117,0324

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • d3
    1.6
  • h1
    6.0
Vented Screw M12 15.0 18.0 Beige PEEK

20820985

Price Range
R 127,204 - R 114,4836

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 ±0.2
    15.0
  • d2
    18.0
  • d3
    1.8
  • h1
    12.0
Vented Screw M5 12.0 8.5 Beige PEEK

20820817

Price Range
R 88,50 - R 79,65

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • d3
    1.3
  • h1
    5.0
Vented Screw M6 20.0 10.0 Beige PEEK

20820909

Price Range
R 114,696 - R 103,2264

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • d3
    1.6
  • h1
    6.0
Vented Screw M5 30.0 8.5 Beige PEEK

20820855

Price Range
R 144,432 - R 129,9888

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    8.5
  • d3
    1.3
  • h1
    5.0
Vented Screw M5 10.0 8.5 Beige PEEK

20820800

Price Range
R 82,128 - R 73,9152

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • d3
    1.3
  • h1
    5.0
Vented Screw M6 15.0 10.0 Beige PEEK

20820893

Price Range
R 108,324 - R 97,4916

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    10.0
  • d3
    1.6
  • h1
    6.0
Vented Screw M12 20.0 18.0 Beige PEEK

20820992

Price Range
R 127,204 - R 114,4836

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 ±0.2
    20.0
  • d2
    18.0
  • d3
    1.8
  • h1
    12.0
Vented Screw M4 8.0 7.0 Beige PEEK

20820725

Price Range
R 75,756 - R 68,1804

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • d3
    1.0
  • h1
    4.0
Vented Screw M8 10.0 13.0 Beige PEEK

20820930

Price Range
R 110,212 - R 99,1908

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • d2
    13.0
  • d3
    1.8
  • h1
    8.0
Vented Screw M4 25.0 7.0 Beige PEEK

20820770

Price Range
R 115,64 - R 104,076

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • d3
    1.0
  • h1
    4.0
Vented Screw M4 10.0 7.0 Beige PEEK

20820732

Price Range
R 80,24 - R 72,216

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • d3
    1.0
  • h1
    4.0
Vented Screw M12 25.0 18.0 Beige PEEK

20821005

Price Range
R 139,948 - R 125,9532

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 ±0.2
    25.0
  • d2
    18.0
  • d3
    1.8
  • h1
    12.0
Vented Screw M4 30.0 7.0 Beige PEEK

20820787

Price Range
R 126,496 - R 113,8464

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    30.0
  • d2
    7.0
  • d3
    1.0
  • h1
    4.0
Vented Screw M3 8.0 5.5 Beige PEEK

20820664

Price Range
R 74,812 - R 67,3308

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • d3
    1.0
  • h1
    3.0
Vented Screw M3 6.0 5.5 Beige PEEK

20820657

Price Range
R 70,328 - R 63,2952

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    5.5
  • d3
    1.0
  • h1
    3.0
Vented Screw M4 12.0 7.0 Beige PEEK

20820749

Price Range
R 84,96 - R 76,464

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • d3
    1.0
  • h1
    4.0