Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 3,137 - R 3,3997 3000 In stock - Delivery conditions may apply, visit our FAQs
25.8 mm
Black
11.5 mm
22.2 mm
16.0 mm
R 2,2478 - R 2,7199 Request the lead time here
30.6 mm
White
11.5 mm
25.4 mm
25.4 mm
1
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 80,3205 - R 124,9429 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
16.0 mm
4
R 179,584 - R 287,0375 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
R 192,3503 - R 307,2668 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
2
R 174,4484 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
R 174,4049 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
R 78,3146 - R 121,8227 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 55,9402 - R 87,0181 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 56,7081 - R 88,2125 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
4
R 78,3089 - R 121,8138 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
R 312,2537 - R 485,7278 Request the lead time here
12.3 mm
M4 x 0.7
Grey
5.8 mm
3.1 mm
4.0 mm
4
R 833,3548 - R 1 296,3295 Request the lead time here
17.0 mm
M20 x 1.5
Grey
13.5 mm
6.0 mm
20.0 mm
3
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
R 46,0753 - R 71,6727 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
10074190 R 3,3984 - R 3,6685 3 In stock - Delivery conditions may apply, visit our FAQs
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
R 179,5259 - R 287,0375 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
2
  • of 5
Vent Plug Heat Stabilized Nylon Black

10308929

Price Range
R 3,3997 - R 3,137

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    16.0 mm
  • D
    25.8 mm
  • H
    11.5 mm
  • L
    22.2 mm
  • Material
    Nylon
Vent Plug Heat Stabilized Nylon 6 White

10407769

Price Range
R 2,7199 - R 2,2478

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

10236574

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

10236765

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) M16 10.0 mm PA Grey

10236802

Price Range
R 124,9429 - R 80,3205

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

10236611

Price Range
R 287,0375 - R 179,584

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Grey

10236567

Price Range
R 307,2668 - R 192,3503

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

10236840

Price Range
R 278,8364 - R 174,4484

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

10236536

Price Range
R 278,8364 - R 174,4049

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Black

10236888

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm PA Grey

10236925

Price Range
R 121,8227 - R 78,3146

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

10236963

Price Range
R 87,0181 - R 55,9402

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

10237007

Price Range
R 88,2125 - R 56,7081

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm PA Black

10237045

Price Range
R 121,8138 - R 78,3089

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M4 x 0.7 3.1 mm Polyamide Grey

10237083

Price Range
R 485,7278 - R 312,2537

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    12.3 mm
  • H
    5.8 mm
  • L
    3.1 mm
  • Thread Size
    M4 x 0.7
Vent Plug IP68 0.6 bar M20 x 1.5 6.0 mm Polyamide Grey

10237120

Price Range
R 1 296,3295 - R 833,3548

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    13.5 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M20 10.0 mm PA Black

10236697

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Black

10236659

Price Range
R 71,6727 - R 46,0753

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized PA Black

10074190

Price Range
R 3,6685 - R 3,3984

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

10236550

Price Range
R 287,0375 - R 179,5259

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5