Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 772,5432 - R 858,3812 Request the lead time here
17.0 mm
M20
Natural
17.0 mm
6.0 mm
20.0 mm
3
R 404,6885 - R 449,654 Request the lead time here
17.0 mm
M16
Natural
16.5 mm
6.0 mm
16.0 mm
3
R 6,5993 - R 14,5213 200 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
Grey
25.0 mm
25.0 mm
25.0 mm
1
R 10,2261 - R 22,5287 150 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
White
12.0 mm
43.0 mm
43.0 mm
1
R 25,2168 - R 55,3547 75 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Black
15.5 mm
70.0 mm
70.0 mm
1
R 164,5281 - R 191,9352 Request the lead time here
27.0 mm
M20
Grey
21.6 mm
10.0 mm
3
R 25,2168 - R 55,3547 50 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
R 65,9506 - R 75,3802 Request the lead time here
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
R 358,8385 - R 523,3239 Request the lead time here
50.0 mm
M12
Grey
13.8 mm
6.0 mm
3
R 482,3768 - R 562,7635 Request the lead time here
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
R 220,9779 - R 294,6373 Request the lead time here
17.0 mm
M12
Brass
13.0 mm
6.0 mm
4
R 10,2261 - R 22,5287 Request the lead time here
50.0 mm
Grey
12.0 mm
43.0 mm
43.0 mm
1
R 313,9801 - R 418,6591 270 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
M40
Black
35.6 mm
18.0 mm
3
R 753,9591 - R 1 005,2741 Request the lead time here
45.0 mm
M40
Brass
18.0 mm
8.0 mm
4
R 393,7469 - R 612,4951 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
R 48,6466 - R 75,6725 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
R 63,9837 - R 99,5304 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 78,7455 - R 122,493 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
R 93,5133 - R 145,465 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
R 45,1718 - R 70,2673 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
  • of 5
Vent Plug 120L/H (70mbar) M20 6.0 mm Stainless Steel Natural

10646809

Price Range
R 858,3812 - R 772,5432

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    17.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
Vent Plug 25L/H (70mbar) M16 6.0 mm Stainless Steel Natural

10646793

Price Range
R 449,654 - R 404,6885

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    6.0 mm
  • Thread Size
    M16
Vent Plug Heat Stabilized PA Grey

10124888

Price Range
R 14,5213 - R 6,5993

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124925

Price Range
R 22,5287 - R 10,2261

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

10124963

Price Range
R 55,3547 - R 25,2168

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207123

Price Range
R 191,9352 - R 164,5281

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124956

Price Range
R 55,3547 - R 25,2168

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207116

Price Range
R 75,3802 - R 65,9506

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

10207154

Price Range
R 523,3239 - R 358,8385

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    13.8 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

10207178

Price Range
R 562,7635 - R 482,3768

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug IP68 0.6 bar M12 6.0 mm Stainless Steel Brass

10207161

Price Range
R 294,6373 - R 220,9779

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    Stainless Steel
Vent Plug Heat Stabilized PA Grey

10124918

Price Range
R 22,5287 - R 10,2261

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

10207147

Price Range
R 418,6591 - R 313,9801

Stock Levels
270 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M40 8.0 mm Stainless Steel Brass

10207185

Price Range
R 1 005,2741 - R 753,9591

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    18.0 mm
  • L
    8.0 mm
  • Thread Size
    M40
  • Material
    Stainless Steel
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

10236826

Price Range
R 612,4951 - R 393,7469

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Black

10236864

Price Range
R 75,6725 - R 48,6466

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

10236901

Price Range
R 99,5304 - R 63,9837

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

10236949

Price Range
R 122,493 - R 78,7455

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

10236574

Price Range
R 145,465 - R 93,5133

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Black

10236659

Price Range
R 70,2673 - R 45,1718

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5