Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 787,994 - R 875,5488 Request the lead time here
17.0 mm
M20 x 1.5
Grey
17.0 mm
6.0 mm
20.0 mm
3
R 2,0003 - R 2,4695 Request the lead time here
30.1 mm
Natural
11.5 mm
25.4 mm
25.4 mm
3
R 2,1345 - R 2,6353 Request the lead time here
30.6 mm
Black
11.5 mm
25.4 mm
20.0 mm
1
R 412,7823 - R 458,6471 Request the lead time here
17.0 mm
M16 x 1.5
Grey
16.5 mm
6.0 mm
16.0 mm
3
R 6,7313 - R 14,8117 Request the lead time here
30.0 mm
Black
10.0 mm
25.0 mm
25.0 mm
1
R 25,7211 - R 56,4618 Request the lead time here
80.0 mm
Grey
15.5 mm
70.0 mm
70.0 mm
1
R 76,8878 - R 201,7463 90 In stock - Delivery conditions may apply, visit our FAQs
17.0 mm
M12
Black
17.8 mm
10.0 mm
3
R 10,4306 - R 22,9793 Request the lead time here
50.0 mm
Grey
12.0 mm
43.0 mm
43.0 mm
1
R 25,7211 - R 56,4618 50 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
R 67,2696 - R 76,8878 Request the lead time here
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
R 312,2537 - R 485,7278 Request the lead time here
17.0 mm
M12 x 1.5
Grey
11.0 mm
10.0 mm
12.0 mm
3
R 6,7313 - R 14,8117 200 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
Grey
25.0 mm
25.0 mm
25.0 mm
1
R 10,4306 - R 22,9793 150 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
White
12.0 mm
43.0 mm
43.0 mm
1
R 320,2597 - R 427,0323 270 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
M40
Black
35.6 mm
18.0 mm
3
R 366,0153 - R 533,7904 Request the lead time here
50.0 mm
M12
Grey
13.8 mm
6.0 mm
3
R 60,2434 - R 93,7118 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
R 769,0383 - R 1 025,3796 Request the lead time here
45.0 mm
M40
Brass
18.0 mm
8.0 mm
4
R 60,7687 - R 94,5292 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 60,2434 - R 93,7118 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
  • of 5
Vent Plug 120L/H (70mbar) M20 x 1.5 6.0 mm Polyamide Grey

10646809

Price Range
R 875,5488 - R 787,994

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    17.0 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug Heat Stabilized Nylon 6/6 Natural

10408100

Price Range
R 2,4695 - R 2,0003

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • D
    30.1 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6/6
Vent Plug Heat Stabilized Nylon 6 Black

10407752

Price Range
R 2,6353 - R 2,1345

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10646793

Price Range
R 458,6471 - R 412,7823

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug Heat Stabilized PA Black

10124901

Price Range
R 14,8117 - R 6,7313

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

10124949

Price Range
R 56,4618 - R 25,7211

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M12 10.0 mm PA Black

10207109

Price Range
R 201,7463 - R 76,8878

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    17.0 mm
  • H
    17.8 mm
  • L
    10.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

10124918

Price Range
R 22,9793 - R 10,4306

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124956

Price Range
R 56,4618 - R 25,7211

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207116

Price Range
R 76,8878 - R 67,2696

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug 25L/H (70mbar) M12 x 1.5 1.5 mm Polyamide Grey

10237090

Price Range
R 485,7278 - R 312,2537

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    11.0 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized PA Grey

10124888

Price Range
R 14,8117 - R 6,7313

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124925

Price Range
R 22,9793 - R 10,4306

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

10207147

Price Range
R 427,0323 - R 320,2597

Stock Levels
270 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

10207154

Price Range
R 533,7904 - R 366,0153

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    13.8 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Black

10237052

Price Range
R 93,7118 - R 60,2434

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug IP68 0.6 bar M40 8.0 mm Stainless Steel Brass

10207185

Price Range
R 1 025,3796 - R 769,0383

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    18.0 mm
  • L
    8.0 mm
  • Thread Size
    M40
  • Material
    Stainless Steel
Vent Plug 450L/H (70mbar) 7.5 mm PA Grey

10236710

Price Range
R 94,5292 - R 60,7687

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

10236727

Price Range
R 93,7118 - R 60,2434

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

10236765

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5