Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
10074190 R 3,3984 - R 3,6685 3 In stock - Delivery conditions may apply, visit our FAQs
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
R 25,7211 - R 56,4618 75 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Black
15.5 mm
70.0 mm
70.0 mm
1
R 25,7211 - R 56,4618 Request the lead time here
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
R 179,584 - R 287,0375 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
4
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
R 74,0149 - R 115,1344 Request the lead time here
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
R 552,2301 - R 859,0245 Request the lead time here
17.0 mm
M16 x 1.5
Grey
12.4 mm
6.0 mm
16.0 mm
3
R 67,2696 - R 76,8878 Request the lead time here
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
R 366,0153 - R 533,7904 Request the lead time here
50.0 mm
M12
Grey
13.8 mm
6.0 mm
3
R 10,4306 - R 22,9793 Request the lead time here
50.0 mm
Grey
12.0 mm
43.0 mm
43.0 mm
1
R 167,8186 - R 195,7739 Request the lead time here
27.0 mm
M20
Grey
21.6 mm
10.0 mm
3
R 225,3975 - R 300,53 Request the lead time here
17.0 mm
M12
Brass
13.0 mm
6.0 mm
4
R 78,3089 - R 121,8138 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
R 146,8558 - R 181,8035 5 In stock - Delivery conditions may apply, visit our FAQs
27.0 mm
M40
Grey
35.6 mm
18.0 mm
3
R 492,0243 - R 574,0187 Request the lead time here
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
R 78,3089 - R 121,8138 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
R 46,0753 - R 71,6727 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
2
R 6,7313 - R 14,8117 Request the lead time here
30.0 mm
Black
10.0 mm
25.0 mm
25.0 mm
1
  • of 5
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

10236529

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized PA Black

10074190

Price Range
R 3,6685 - R 3,3984

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon
Vent Plug Heat Stabilized PA Black

10124963

Price Range
R 56,4618 - R 25,7211

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124956

Price Range
R 56,4618 - R 25,7211

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Grey

10236994

Price Range
R 287,0375 - R 179,584

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M12 10.0 mm PA Black

10237038

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 35L/H (70mbar) M20 10.0 mm PA Black

10237076

Price Range
R 115,1344 - R 74,0149

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10237113

Price Range
R 859,0245 - R 552,2301

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    12.4 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207116

Price Range
R 76,8878 - R 67,2696

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

10207154

Price Range
R 533,7904 - R 366,0153

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    13.8 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

10124918

Price Range
R 22,9793 - R 10,4306

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207123

Price Range
R 195,7739 - R 167,8186

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm Stainless Steel Brass

10207161

Price Range
R 300,53 - R 225,3975

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    Stainless Steel
Vent Plug 750L/H (70mbar) 7.5 mm PA Black

10237045

Price Range
R 121,8138 - R 78,3089

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

10207130

Price Range
R 181,8035 - R 146,8558

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    27.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

10207178

Price Range
R 574,0187 - R 492,0243

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug 120L/H (70mbar) 7.5 mm PA Black

10236666

Price Range
R 121,8138 - R 78,3089

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

10236703

Price Range
R 71,6727 - R 46,0753

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Grey

10236741

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug Heat Stabilized PA Black

10124901

Price Range
R 14,8117 - R 6,7313

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA