Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 2,2478 - R 2,7199 Request the lead time here
30.6 mm
White
11.5 mm
25.4 mm
25.4 mm
1
R 3,137 - R 3,3997 2000 In stock - Delivery conditions may apply, visit our FAQs
25.8 mm
Black
11.5 mm
22.2 mm
16.0 mm
R 412,7823 - R 458,6471 Request the lead time here
17.0 mm
M16 x 1.5
Grey
16.5 mm
6.0 mm
16.0 mm
3
R 787,994 - R 875,5488 Request the lead time here
17.0 mm
M20 x 1.5
Grey
17.0 mm
6.0 mm
20.0 mm
3
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
R 174,4049 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
10.0 mm
12.0 mm
1
R 189,7825 - R 303,4396 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 80,3243 - R 124,9489 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
4
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
R 179,584 - R 287,0375 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
R 174,4484 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
R 205,2616 - R 328,0429 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
R 192,3503 - R 307,2668 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
5.5 mm
16.0 mm
2
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
2
10074190 R 3,3984 - R 3,6685 3 In stock - Delivery conditions may apply, visit our FAQs
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
R 78,3089 - R 121,8138 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
R 179,5259 - R 287,0375 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
2
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 46,0753 - R 71,6727 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 401,6219 - R 624,7451 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
  • of 5
Vent Plug Heat Stabilized Nylon 6 White

10407769

Price Range
R 2,7199 - R 2,2478

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug Heat Stabilized Nylon Black

10308929

Price Range
R 3,3997 - R 3,137

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    16.0 mm
  • D
    25.8 mm
  • H
    11.5 mm
  • L
    22.2 mm
  • Material
    Nylon
Vent Plug 25L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10646793

Price Range
R 458,6471 - R 412,7823

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 120L/H (70mbar) M20 x 1.5 6.0 mm Polyamide Grey

10646809

Price Range
R 875,5488 - R 787,994

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    17.0 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

10236574

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

10236536

Price Range
R 278,8364 - R 174,4049

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) 7.5 mm PA Grey

10236543

Price Range
R 303,4396 - R 189,7825

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Grey

10236628

Price Range
R 124,9489 - R 80,3243

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

10236581

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

10236611

Price Range
R 287,0375 - R 179,584

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

10236598

Price Range
R 278,8364 - R 174,4484

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

10236635

Price Range
R 328,0429 - R 205,2616

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Grey

10236567

Price Range
R 307,2668 - R 192,3503

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1.5
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Grey

10236741

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug Heat Stabilized PA Black

10074190

Price Range
R 3,6685 - R 3,3984

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon
Vent Plug 120L/H (70mbar) 7.5 mm PA Black

10236666

Price Range
R 121,8138 - R 78,3089

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

10236550

Price Range
R 287,0375 - R 179,5259

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

10236529

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

10236703

Price Range
R 71,6727 - R 46,0753

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

10236826

Price Range
R 624,7451 - R 401,6219

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5