Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
R 846,6661 - R 1 352,63 Request the lead time here
60.0 mm
M40 x 1.5
Black
19.0 mm
18.0 mm
40.0 mm
5
R 95,3836 - R 148,3744 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
R 49,6196 - R 77,186 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
R 65,2634 - R 101,5211 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 80,3205 - R 124,9429 Request the lead time here
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
R 174,4484 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
R 205,2616 - R 328,0429 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
R 49,6196 - R 77,186 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
R 55,2891 - R 86,0053 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 174,4484 - R 278,8364 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
R 60,7687 - R 94,5292 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 401,6202 - R 624,7425 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
R 78,3146 - R 121,8227 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
R 55,9402 - R 87,0181 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
R 78,3146 - R 121,8227 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
R 25,7211 - R 56,4618 Request the lead time here
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
R 6,9924 - R 15,392 Request the lead time here
30.0 mm
White
10.0 mm
25.0 mm
25.0 mm
1
R 10,3726 - R 22,8487 200 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
Black
12.0 mm
43.0 mm
43.0 mm
1
  • of 5
Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

10236765

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Black

10236888

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 300L/H (70mbar) M40 18.0 mm PA Black

10236895

Price Range
R 1 352,63 - R 846,6661

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Grey

10236819

Price Range
R 148,3744 - R 95,3836

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Black

10236864

Price Range
R 77,186 - R 49,6196

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

10236901

Price Range
R 101,5211 - R 65,2634

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

10236949

Price Range
R 124,9429 - R 80,3205

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

10236598

Price Range
R 278,8364 - R 174,4484

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

10236635

Price Range
R 328,0429 - R 205,2616

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

10236673

Price Range
R 77,186 - R 49,6196

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm PA Grey

10236987

Price Range
R 86,0053 - R 55,2891

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Black

10237021

Price Range
R 278,8364 - R 174,4484

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm PA Grey

10236710

Price Range
R 94,5292 - R 60,7687

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

10236758

Price Range
R 624,7425 - R 401,6202

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm PA Grey

10236925

Price Range
R 121,8227 - R 78,3146

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

10236963

Price Range
R 87,0181 - R 55,9402

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm PA Black

10236857

Price Range
R 121,8227 - R 78,3146

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug Heat Stabilized PA White

10124956

Price Range
R 56,4618 - R 25,7211

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124895

Price Range
R 15,392 - R 6,9924

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

10124932

Price Range
R 22,8487 - R 10,3726

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA