Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
|---|---|---|---|---|---|
| R 1,834 - R 2,2641 | Request the lead time here |
|
|
||
| R 2,0681 - R 2,5533 | Request the lead time here |
0.39 in
9.9 mm
|
0.752 in
19.1 mm
|
||
| R 1,1463 - R 1,4154 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| R 2,296 - R 2,8347 | Request the lead time here |
0.453 in
11.5 mm
|
1 in
25.4 mm
|
||
| R 1,7584 - R 2,1707 | Request the lead time here |
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
||
| R 1,0967 - R 1,354 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| R 2,4794 - R 3,061 | Request the lead time here |
|
|
||
| R 3,9197 - R 9,7977 | Request the lead time here |
|
|
||
| R 2,6986 - R 4,3872 | Request the lead time here |
|
|
||
| R 7,4113 - R 24,0312 | 398 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| R 7,2439 - R 32,1755 | Request the lead time here |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
||
| R 9,3135 - R 10,5263 | Request the lead time here |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
||
| R 9,9351 - R 11,348 | Request the lead time here |
|
|
||
| R 3,8045 - R 4,0462 | Request the lead time here |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
| R 10,9723 - R 12,4332 | Request the lead time here |
1.059 in
26.9 mm
|
1.5 in
38.1 mm
|
||
| R 5,6535 - R 14,1229 | 800 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 10,0288 - R 44,5066 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| R 5,1107 - R 13,4873 | Request the lead time here |
|
|
||
| R 3,769 - R 6,077 | Request the lead time here |
|
|
||
| R 3,769 - R 9,3636 | Request the lead time here |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue