Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
R 2,5526 - R 4,3959 Request the lead time here
R 10,2294 - R 45,3967 Request the lead time here
25.4 mm
34.9 mm
R 3,8443 - R 9,5509 Request the lead time here
R 2,7525 - R 4,475 Request the lead time here
R 3,8443 - R 6,1986 Request the lead time here
R 3,7367 - R 9,3453 200 In stock - Delivery conditions may apply, visit our FAQs
R 9,4998 - R 10,7368 Request the lead time here
23.8 mm
31.8 mm
10380376 R 8,1797 - R 9,718 Request the lead time here
25.4 mm
34.9 mm
R 5,2129 - R 13,7571 Request the lead time here
R 7,5595 - R 24,5118 398 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
34.9 mm
R 1,5992 - R 2,7514 500 In stock - Delivery conditions may apply, visit our FAQs
R 2,3749 - R 2,9989 Request the lead time here
7.6 mm
12.7 mm
R 10,1338 - R 11,5749 Request the lead time here
R 4,8439 - R 12,7292 Request the lead time here
R 5,7665 - R 14,4054 800 In stock - Delivery conditions may apply, visit our FAQs
R 3,9981 - R 9,9936 Request the lead time here
R 2,529 - R 3,1223 Request the lead time here
R 1,1186 - R 1,3811 Request the lead time here
10.3 mm
15.9 mm
R 2,3419 - R 2,8914 Request the lead time here
11.5 mm
25.4 mm
R 1,1693 - R 1,4437 Request the lead time here
10.3 mm
15.9 mm
  • of 2
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021583

Price Range
R 4,3959 - R 2,5526

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

10261996

Price Range
R 45,3967 - R 10,2294

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021620

Price Range
R 9,5509 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021613

Price Range
R 4,475 - R 2,7525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021651

Price Range
R 6,1986 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021682

Price Range
R 9,3453 - R 3,7367

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    27.0 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

10261989

Price Range
R 10,7368 - R 9,4998

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 34.9 mm 3.2 mm 25.4 mm Nylon

10380376

Price Range
R 9,718 - R 8,1797

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    11.5 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021606

Price Range
R 13,7571 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    40.9 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 6.4 mm 25.4 mm Nylon

10261675

Price Range
R 24,5118 - R 7,5595

Stock Levels
398 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021644

Price Range
R 2,7514 - R 1,5992

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 12.7 mm 6.4 mm 7.6 mm Nylon

10261620

Price Range
R 2,9989 - R 2,3749

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.6 mm
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    13.8 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021590

Price Range
R 11,5749 - R 10,1338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    37.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021668

Price Range
R 12,7292 - R 4,8439

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

10021675

Price Range
R 14,4054 - R 5,7665

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

10021637

Price Range
R 9,9936 - R 3,9981

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 0.125 in Nylon 6

10221433

Price Range
R 3,1223 - R 2,529

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    29.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Nylon 6
  • Colour
    Black
Snap Fit Bushing Universal 15.9 mm 0.125 in 10.3 mm Nylon 6

10361221

Price Range
R 1,3811 - R 1,1186

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 25.4 mm 0.125 in 11.5 mm Nylon 6

10361269

Price Range
R 2,8914 - R 2,3419

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.5 mm
  • Compatible Hole Diameter
    25.4 mm
  • Head Diameter
    27 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 15.9 mm 0.125 in 10.3 mm Nylon 6

10361238

Price Range
R 1,4437 - R 1,1693

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm