Menu Search

Unicap Cover Caps

In stock

Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.

  • Designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons.
  • Available in both low profile and high profile.
  • Are resistant to corrosion, abrasion, and impact due to their material
Material: PP, LDPE - PIR, LDPE Colour: White, Teak, Flint, Pantone Grey, Stone, Off White, Grey, Morning Grey, Silver Grey, Osprey, Black, Natural, , Orange, Silver, Stainless Steel, Gold Series Code: , SR1801

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
99 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Compatible Screw Sizes (All) Component Type Full Material Type View
R 1,5607 - R 2,81 250 In stock - Delivery conditions may apply, visit our FAQs
Black
6.5 mm
M5
Cap
Polypropylene
1
R 2,7422 - R 3,8391 Request the lead time here
Natural
2.5 mm
M4
Washer
Low Density Polyethylene
Washer
R 1,4433 - R 3,1851 Request the lead time here
White
4.2 mm
M3
Cap
Polypropylene
1
R 1,8606 - R 2,2843 Request the lead time here
Grey
6.5 mm
M5
Cap
Polypropylene
1
Request the lead time here
Silver
6.5 mm
M5
Cap
Polypropylene
1
R 1,7837 - R 3,6941 Request the lead time here
Grey
4.5 mm
M5
Cap
Polypropylene
1
R 2,0082 - R 2,2156 Request the lead time here
Beige
6.5 mm
M5
Cap
Polypropylene
1
R 5,313 - R 16,4436 Request the lead time here
Silver
8.4 mm
M6
Cap
Polypropylene
1
R 1,5531 - R 1,6761 Request the lead time here
Grey
5.4 mm
M4
Cap
Polypropylene
1
10241486 R 1,9133 - R 4,6177 Request the lead time here
Natural
4.8 mm
M6
Plug
Polypropylene
Plug
R 128,2643 - R 134,5985 Request the lead time here
Grey
4.5 mm
M3
Cap
Polypropylene
1
R 2,0082 - R 2,2159 Request the lead time here
Grey
6.5 mm
M5
Cap
Polypropylene
1
R 1,7964 - R 1,7964 Request the lead time here
Gold
4.8 mm
M5
Cap
Polypropylene
1
R 1,6394 - R 2,2951 Request the lead time here
White
2.5 mm
M5
Washer
Polypropylene
3
R 1,7376 - R 3,5872 Request the lead time here
Beige
4.2 mm
M3
Cap
Polypropylene
2
Request the lead time here
Brown
6.5 mm
M5
Cap
Polypropylene
1
R 2,0082 - R 3,6097 Request the lead time here
Grey
6.5 mm
M5
Cap
Polypropylene
1
R 1,3332 - R 2,7143 448 In stock - Delivery conditions may apply, visit our FAQs
White
4.2 mm
Polypropylene
Cap
Request the lead time here
Flint
6.5 mm
M5
Cap
Polypropylene
1
R 1,7376 - R 3,5872 Request the lead time here
Grey
4.2 mm
M3
Cap
Polypropylene
2
  • of 5
Unicap M5 6.5 mm 16.3 mm PP Black

10241417

Price Range
R 2,81 - R 1,5607

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Black
Unicap M4 11.3 mm LDPE - PIR Natural

10101575

Price Range
R 3,8391 - R 2,7422

Stock Levels
Request the lead time here
Attributes
  • H
    2.5 mm
  • Component Type
    Washer
  • Screw Size
    M4
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Unicap M3 4.2 mm 10.0 mm PP White

10339732

Price Range
R 3,1851 - R 1,4433

Stock Levels
Request the lead time here
Attributes
  • H
    4.2 mm
  • Component Type
    Cap
  • Screw Size
    M3
  • Full Material
    Polypropylene
  • Colour
    White
Unicap M5 6.5 mm 16.3 mm PP Pantone Grey

10241370

Price Range
R 2,2843 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M5 6.5 mm PP Silver

10241431


Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Silver
Unicap M5 4.5 mm 16.2 mm PP Morning Grey

10214794

Price Range
R 3,6941 - R 1,7837

Stock Levels
Request the lead time here
Attributes
  • H
    4.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M5 6.5 mm 16.3 mm PP Off White

10241332

Price Range
R 2,2156 - R 2,0082

Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Beige
Unicap M6 8.4 mm PP Silver

10341902

Price Range
R 16,4436 - R 5,313

Stock Levels
Request the lead time here
Attributes
  • H
    8.4 mm
  • Component Type
    Cap
  • Screw Size
    M6
  • Full Material
    Polypropylene
  • Colour
    Silver
Unicap M4 5.4 mm PP Grey

10580066

Price Range
R 1,6761 - R 1,5531

Stock Levels
Request the lead time here
Attributes
  • H
    5.4 mm
  • Component Type
    Cap
  • Screw Size
    M4
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M6 16.0 mm PP Natural

10241486

Price Range
R 4,6177 - R 1,9133

Stock Levels
Request the lead time here
Attributes
  • H
    4.8 mm
  • Component Type
    Plug
  • Screw Size
    M6
  • Full Material
    Polypropylene
  • Colour
    Natural
Unicap M3 4.5 mm PP Grey

10373200

Price Range
R 134,5985 - R 128,2643

Stock Levels
Request the lead time here
Attributes
  • H
    4.5 mm
  • Component Type
    Cap
  • Screw Size
    M3
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M5 6.5 mm 16.3 mm PP Morning Grey

10241363

Price Range
R 2,2159 - R 2,0082

Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M5 4.8 mm PP Gold

10214909

Price Range
R 1,7964 - R 1,7964

Stock Levels
Request the lead time here
Attributes
  • H
    4.8 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Gold
Unicap M5 14.7 mm PP White

10136775

Price Range
R 2,2951 - R 1,6394

Stock Levels
Request the lead time here
Attributes
  • H
    2.5 mm
  • Component Type
    Washer
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    White
Unicap M3 4.2 mm 10.0 mm PP Off White

10206089

Price Range
R 3,5872 - R 1,7376

Stock Levels
Request the lead time here
Attributes
  • H
    4.2 mm
  • Component Type
    Cap
  • Screw Size
    M3
  • Full Material
    Polypropylene
  • Colour
    Beige
Unicap M5 6.5 mm 16.3 mm PP Teak

10241356


Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Brown
Unicap M5 6.5 mm 16.3 mm PP Osprey

10241400

Price Range
R 3,6097 - R 2,0082

Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Grey
Unicap M3 4.2 mm 10.0 mm PP White

10206072

Price Range
R 2,7143 - R 1,3332

Stock Levels
448 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • H
    4.2 mm
  • Screw Size
    M3
  • Full Material
    Polypropylene
  • Colour
    White
  • Type
    Cap
Unicap M5 6.5 mm 16.3 mm PP Flint

10241394


Stock Levels
Request the lead time here
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Screw Size
    M5
  • Full Material
    Polypropylene
  • Colour
    Flint
Unicap M3 4.2 mm PP Pantone Grey

10206287

Price Range
R 3,5872 - R 1,7376

Stock Levels
Request the lead time here
Attributes
  • H
    4.2 mm
  • Component Type
    Cap
  • Screw Size
    M3
  • Full Material
    Polypropylene
  • Colour
    Grey