Menu Search

Tube Lock 6.0 mm 25.0 mm Grey

Tube Locks secure two telescopic tubes in place. A metal pin provides additional strength and the locks can be reused. Easy to install; drill 1/4 inch hole through the tube to enable the tube lock to snap into position.
Essentra Part Number:

10280294

Manufacturer Part Number:

497452

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 34,5613
1000 + R 9,4566
Standard pack: 1000

Order in multiple of 100

Total price:

R 3 456,13

100 x R 34,5613

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Dark Grey
Full Material Polypropylene
Pin Diameter 6.0 mm
Pin Length 25.0 mm
Minimum Compatible Tube Size 19.1 mm
Maximum Compatible Tube Size 22.2 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us