Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D h Colour Material Grip Type d View
R 3,4416 - R 6,4595 Request the lead time here
7.8 mm
White
LDPE - PIR
Without Finger Grip
40.0 mm
R 8,1854 - R 15,3483 Request the lead time here
10.2 mm
White
LDPE - PIR
Without Finger Grip
80.0 mm
R 28,0414 - R 67,908 Request the lead time here
12.7 mm
White
LDPE - PIR
Without Finger Grip
203.2 mm
R 3,023 - R 4,2457 Request the lead time here
1.62 mm
6.4 mm
White
LDPE - PIR
Without Finger Grip
41.1 mm
R 5,953 - R 10,8763 Request the lead time here
8.0 mm
White
LDPE - PIR
Without Finger Grip
71.5 mm
R 2,8303 - R 3,6836 Request the lead time here
11.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
8.0 mm
R 4,3948 - R 5,689 Request the lead time here
22.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
18.0 mm
R 9,8989 - R 16,10 Request the lead time here
27.0 mm
20.0 mm
Black
PVC
Without Finger Grip
22.0 mm
R 3,5841 - R 4,6223 Request the lead time here
15.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
12.0 mm
R 4,2952 - R 5,561 Request the lead time here
19.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
16.0 mm
R 4,1103 - R 5,305 Request the lead time here
17.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
14.0 mm
R 2,9014 - R 3,7405 Request the lead time here
13.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
10.0 mm
R 4,1672 - R 5,4046 Request the lead time here
18.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
15.0 mm
R 17,3516 - R 27,3217 Request the lead time here
29.0 mm
20.0 mm
Black
PVC
Without Finger Grip
23.0 mm
R 19,8122 - R 31,233 Request the lead time here
31.0 mm
20.0 mm
Black
PVC
Without Finger Grip
27.0 mm
R 12,0146 - R 22,5808 Request the lead time here
10.7 mm
White
LDPE - PIR
Without Finger Grip
108.0 mm
R 21,4833 - R 41,2417 160 In stock - Delivery conditions may apply, visit our FAQs
12.2 mm
White
LDPE - PIR
Without Finger Grip
150.0 mm
R 13,412 - R 21,7891 Request the lead time here
25.0 mm
20.0 mm
Black
PVC
Without Finger Grip
19.0 mm
R 3,5983 - R 4,6508 Request the lead time here
16.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
13.0 mm
R 19,6131 - R 30,8774 Request the lead time here
32.0 mm
20.0 mm
Black
PVC
Without Finger Grip
26.0 mm
  • of 5
Tube End Plug 40.0 mm Without Finger Grip LDPE - PIR White

10085875

Price Range
R 6,4595 - R 3,4416

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • h
    7.8 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 80.0 mm Without Finger Grip LDPE - PIR White

10085912

Price Range
R 15,3483 - R 8,1854

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • h
    10.2 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 203.2 mm Without Finger Grip LDPE - PIR White

10104576

Price Range
R 67,908 - R 28,0414

Stock Levels
Request the lead time here
Attributes
  • d
    203.2 mm
  • h
    12.7 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 41.1 mm Without Finger Grip LDPE - PIR White

10084649

Price Range
R 4,2457 - R 3,023

Stock Levels
Request the lead time here
Attributes
  • d
    41.1 mm
  • D
    1.62 mm
  • h
    6.4 mm
  • Material
    LDPE - PIR
  • Colour
    White
Tube End Plug 71.5 mm Without Finger Grip LDPE - PIR White

10085905

Price Range
R 10,8763 - R 5,953

Stock Levels
Request the lead time here
Attributes
  • d
    71.5 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 8.0 mm Without Finger Grip LDPE - PIR Black

10060100

Price Range
R 3,6836 - R 2,8303

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • D
    11.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 18.0 mm Without Finger Grip LDPE - PIR Black

10060186

Price Range
R 5,689 - R 4,3948

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • D
    22.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 22.0 mm Without Finger Grip PVC Black

10060193

Price Range
R 16,10 - R 9,8989

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • D
    27.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 12.0 mm Without Finger Grip LDPE - PIR Black

10060124

Price Range
R 4,6223 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    15.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 16.0 mm Without Finger Grip LDPE - PIR Black

10060162

Price Range
R 5,561 - R 4,2952

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    19.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 14.0 mm Without Finger Grip LDPE - PIR Black

10060148

Price Range
R 5,305 - R 4,1103

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 10.0 mm Without Finger Grip LDPE - PIR Black

10060117

Price Range
R 3,7405 - R 2,9014

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • D
    13.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 15.0 mm Without Finger Grip LDPE - PIR Black

10060155

Price Range
R 5,4046 - R 4,1672

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • D
    18.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 23.0 mm Without Finger Grip PVC Black

10179826

Price Range
R 27,3217 - R 17,3516

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • D
    29.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 27.0 mm Without Finger Grip PVC Black

10179864

Price Range
R 31,233 - R 19,8122

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • D
    31.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 108.0 mm Without Finger Grip LDPE - PIR White

10087589

Price Range
R 22,5808 - R 12,0146

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • h
    10.7 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 150.0 mm Without Finger Grip LDPE - PIR White

10087541

Price Range
R 41,2417 - R 21,4833

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    150.0 mm
  • h
    12.2 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 19.0 mm Without Finger Grip PVC Black

10179796

Price Range
R 21,7891 - R 13,412

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • D
    25.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 13.0 mm Without Finger Grip LDPE - PIR Black

10060131

Price Range
R 4,6508 - R 3,5983

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 26.0 mm Without Finger Grip PVC Black

10179857

Price Range
R 30,8774 - R 19,6131

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    32.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black