Menu Search

Tube Adjuster 22.2 mm 25.4 mm Black

Tube Adjusters with thumb screw are used for fixing telescopic tubes into position. Place the adjuster over the connecting sections, and tighten the built-in thumb screw to fix the tube in place.
Essentra Part Number:

10221310

Manufacturer Part Number:

199525

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 65,3242
1000 + R 19,9557
Standard pack: 1000

Order in multiple of 100

Total price:

R 6 532,42

100 x R 65,3242

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Maximum Compatible Tube Size 25.4 mm
Minimum Compatible Tube Size 22.2 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us