Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length View
R 4,5378 - R 4,9298 1000 In stock - Delivery conditions may apply, visit our FAQs
T20
M5
12.0 mm
R 8,5265 - R 8,5265 Request the lead time here
T30
M6
10.0 mm
R 4,7791 - R 10,8736 Request the lead time here
T20
M5
16.0 mm
R 4,3569 - R 4,7128 Request the lead time here
T20
M5
6.0 mm
R 3,6936 - R 8,4319 Request the lead time here
T20
M4
8.0 mm
R 3,6182 - R 3,9066 Request the lead time here
T20
M4
6.0 mm
R 3,9951 - R 4,3252 Request the lead time here
T20
M4
16.0 mm
R 3,8142 - R 4,1547 Request the lead time here
T20
M4
10.0 mm
R 4,1308 - R 9,4086 Request the lead time here
T20
M4
20.0 mm
R 10,2163 - R 10,2163 Request the lead time here
T30
M6
25.0 mm
R 15,0006 - R 16,2313 Request the lead time here
T50
M10
50.0 mm
R 5,984 - R 5,984 Request the lead time here
T20
M5
20.0 mm
R 8,5265 - R 17,9056 Request the lead time here
T30
M6
12.0 mm
R 10,7588 - R 22,5936 Request the lead time here
T30
M6
30.0 mm
R 8,9295 - R 8,9295 Request the lead time here
T30
M6
16.0 mm
R 16,2313 - R 34,0858 Request the lead time here
T40
M8
30.0 mm
R 15,4562 - R 15,4562 Request the lead time here
T40
M8
25.0 mm
R 4,1308 - R 4,4802 Request the lead time here
T20
M4
18.0 mm
R 37,8266 - R 37,8266 Request the lead time here
T50
M10
70.0 mm
R 29,3621 - R 61,6605 Request the lead time here
T50
M10
40.0 mm
  • of 3
Hex Head Cap Screw M5 12.0 mm PA Natural

10048542

Price Range
R 4,9298 - R 4,5378

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 10.0 mm PA Natural

10048580

Price Range
R 8,5265 - R 8,5265

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 16.0 mm PA Natural

10048559

Price Range
R 10,8736 - R 4,7791

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 6.0 mm PA Natural

10048528

Price Range
R 4,7128 - R 4,3569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 8.0 mm PA Natural

10048474

Price Range
R 8,4319 - R 3,6936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 6.0 mm PA Natural

10048467

Price Range
R 3,9066 - R 3,6182

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 16.0 mm PA Natural

10048504

Price Range
R 4,3252 - R 3,9951

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 10.0 mm PA Natural

10048481

Price Range
R 4,1547 - R 3,8142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 20.0 mm PA Natural

10048511

Price Range
R 9,4086 - R 4,1308

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 25.0 mm PA Natural

10048627

Price Range
R 10,2163 - R 10,2163

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 50.0 mm PA Natural

10048689

Price Range
R 16,2313 - R 15,0006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 20.0 mm PA Natural

10048566

Price Range
R 5,984 - R 5,984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 12.0 mm PA Natural

10048597

Price Range
R 17,9056 - R 8,5265

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 30.0 mm PA Natural

10048634

Price Range
R 22,5936 - R 10,7588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 16.0 mm PA Natural

10048603

Price Range
R 8,9295 - R 8,9295

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 30.0 mm Nylon 6/6 Natural

10048672

Price Range
R 34,0858 - R 16,2313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 25.0 mm PA Natural

10048665

Price Range
R 15,4562 - R 15,4562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 18.0 mm PA Natural

10048832

Price Range
R 4,4802 - R 4,1308

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    18.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 70.0 mm PA Natural

10048696

Price Range
R 37,8266 - R 37,8266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 40.0 mm PA Natural

10048825

Price Range
R 61,6605 - R 29,3621

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head