Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length View
R 3,9674 - R 9,0322 Request the lead time here
T20
M4
12.0 mm
R 4,4441 - R 10,0948 Request the lead time here
T20
M5
10.0 mm
R 29,9494 - R 62,8937 Request the lead time here
T50
M10
40.0 mm
R 4,2134 - R 4,5698 Request the lead time here
T20
M4
18.0 mm
R 3,8905 - R 4,2378 Request the lead time here
T20
M4
10.0 mm
R 4,075 - R 4,4117 Request the lead time here
T20
M4
16.0 mm
R 4,6286 - R 5,0284 1000 In stock - Delivery conditions may apply, visit our FAQs
T20
M5
12.0 mm
R 8,697 - R 8,697 Request the lead time here
T30
M6
10.0 mm
R 9,6774 - R 20,3225 Request the lead time here
T30
M6
20.0 mm
R 14,8798 - R 17,1194 Request the lead time here
T40
M8
20.0 mm
R 36,5622 - R 36,5622 Request the lead time here
T50
M10
60.0 mm
R 6,1037 - R 6,1037 Request the lead time here
T20
M5
20.0 mm
R 9,1081 - R 9,1081 Request the lead time here
T30
M6
16.0 mm
R 13,7729 - R 13,7729 Request the lead time here
T40
M8
16.0 mm
R 4,8746 - R 11,091 Request the lead time here
T20
M5
16.0 mm
R 8,697 - R 18,2637 Request the lead time here
T30
M6
12.0 mm
R 15,3006 - R 16,5559 Request the lead time here
T50
M10
50.0 mm
R 16,5559 - R 34,7675 Request the lead time here
T40
M8
30.0 mm
R 10,974 - R 23,0455 Request the lead time here
T30
M6
30.0 mm
R 3,6906 - R 3,9848 Request the lead time here
T20
M4
6.0 mm
  • of 3
Hex Head Cap Screw M4 12.0 mm PA Natural

10048498

Price Range
R 9,0322 - R 3,9674

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 10.0 mm PA Natural

10048535

Price Range
R 10,0948 - R 4,4441

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 40.0 mm PA Natural

10048825

Price Range
R 62,8937 - R 29,9494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 18.0 mm PA Natural

10048832

Price Range
R 4,5698 - R 4,2134

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    18.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 10.0 mm PA Natural

10048481

Price Range
R 4,2378 - R 3,8905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 16.0 mm PA Natural

10048504

Price Range
R 4,4117 - R 4,075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 12.0 mm PA Natural

10048542

Price Range
R 5,0284 - R 4,6286

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 10.0 mm PA Natural

10048580

Price Range
R 8,697 - R 8,697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 20.0 mm PA Natural

10048610

Price Range
R 20,3225 - R 9,6774

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 20.0 mm PA Natural

10048658

Price Range
R 17,1194 - R 14,8798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Screw Star Drive M10 60.0 mm Nylon Natural

10636206

Price Range
R 36,5622 - R 36,5622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 20.0 mm PA Natural

10048566

Price Range
R 6,1037 - R 6,1037

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 16.0 mm PA Natural

10048603

Price Range
R 9,1081 - R 9,1081

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 16.0 mm PA Natural

10048641

Price Range
R 13,7729 - R 13,7729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 16.0 mm PA Natural

10048559

Price Range
R 11,091 - R 4,8746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 12.0 mm PA Natural

10048597

Price Range
R 18,2637 - R 8,697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 50.0 mm PA Natural

10048689

Price Range
R 16,5559 - R 15,3006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 30.0 mm Nylon 6/6 Natural

10048672

Price Range
R 34,7675 - R 16,5559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 30.0 mm PA Natural

10048634

Price Range
R 23,0455 - R 10,974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 6.0 mm PA Natural

10048467

Price Range
R 3,9848 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head