10273685
493481
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 2 115,7178 |
| 50 + | R 1 144,4914 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Torque | 5.00 Nm |
|---|---|
| Maximum Torque | 5.00 Nm |
| Overall Length | 2.559 in |
| Overall Length | 65.0 mm |
| Overall Width | 2.165 in |
| Overall Width | 55.0 mm |
| Adjustable Torque | Adjustable |
| Fixing Type | M6 Male |
| Mounting Hole Depression | Round |
| Mounting Hole Shape | Round |
| Number of Mounting Holes | 4 |
| Type | Pin Adjustment |
| Finish | Black Anodised |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue