20065799
239920
| Quantity | Unit price |
|---|---|
| 5 - 99 | R 152,8318 |
| 100 - 499 | R 109,1655 |
| 500 + | R 98,249 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Torque | 0.80 Nm |
|---|---|
| Maximum Torque | 0.80 Nm |
| Overall Length | 45.0 mm |
| Overall Length | 1.772 in |
| Overall Width | 1.496 in |
| Overall Width | 38.0 mm |
| Adjustable Torque | Adjustable |
| Mounting Hole Depression | Round |
| Mounting Hole Shape | Countersink Through Hole |
| Number of Mounting Holes | 4 |
| Type | Adjustable |
| Body Material | PA |
| Finish | No Finish |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue