20796686
20796686
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Torque | 2.5 N |
|---|---|
| Maximum Torque | 2.5 N |
| Overall Length | 67.5 mm |
| Overall Length | 2.657 in |
| Overall Width | 55.0 mm |
| Overall Width | 2.165 in |
| Adjustable Torque | 2.5N |
| Fixing Type | Through Hole |
| Mounting Hole Depression | Round |
| Mounting Hole Shape | Through Hole |
| Number of Mounting Holes | 4 |
| Type | Torque Hinge |
| Finish | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue