Menu Search

Shank Latch 83.0 mm 22.0 mm PA

Essentra Part Number:

10273647

Manufacturer Part Number:

493477

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 528,7887
50 + R 286,1305
Standard pack: 50

Order any quantity

Total price:

R 528,79

1 x R 528,7887

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide
Mounting Hole Diameter 6.5 mm
Overall Length 83.0 mm
Commodity Code 7326909890
Overall Width 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us