Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
R 7,1157 - R 14,943 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
10.0 mm
R 8,1079 - R 8,1079 272 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
R 7,3482 - R 8,5023 434 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon 6/6
12.0 mm
25.0 mm
12.0 mm
R 8,7435 - R 10,7107 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
25.0 mm
R 7,5498 - R 8,6127 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
R 8,3714 - R 8,9991 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
R 5,0806 - R 11,5572 Request the lead time here
M4
Nylon 6/6
10.0 mm
16.0 mm
8.0 mm
R 7,9064 - R 16,6034 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
25.0 mm
R 7,7048 - R 8,5575 96 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon 6/6
12.0 mm
25.0 mm
15.0 mm
R 8,48 - R 17,8079 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
40.0 mm
R 14,712 - R 29,8685 Request the lead time here
M6
PA
12.0 mm
25.0 mm
80.0 mm
R 10,6193 - R 19,6546 Request the lead time here
M8
PA
12.0 mm
25.0 mm
40.0 mm
R 17,6088 - R 40,0435 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
Request the lead time here
M10
PA
12.0 mm
25.0 mm
80.0 mm
R 47,4693 - R 99,6856 Request the lead time here
M12
PA
12.0 mm
25.0 mm
40.0 mm
R 9,5186 - R 10,545 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
R 6,139 - R 12,892 Request the lead time here
M4
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
R 8,4955 - R 8,6127 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
6.0 mm
R 10,9759 - R 23,0494 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
R 44,6633 - R 44,6633 Request the lead time here
M12
PA
12.0 mm
25.0 mm
16.0 mm
  • of 6
Knurled Screw M5 10.0 mm PA

10055373

Price Range
R 14,943 - R 7,1157

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 20.0 mm PA

10055243

Price Range
R 8,1079 - R 8,1079

Stock Levels
272 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 12.0 mm PA

10055236

Price Range
R 8,5023 - R 7,3482

Stock Levels
434 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 25.0 mm PA

10055250

Price Range
R 10,7107 - R 8,7435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm PA

10055274

Price Range
R 8,6127 - R 7,5498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 20.0 mm PA

10055298

Price Range
R 8,9991 - R 8,3714

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 8.0 mm PA

10055588

Price Range
R 11,5572 - R 5,0806

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm PA

10055397

Price Range
R 16,6034 - R 7,9064

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm PA

10055700

Price Range
R 8,5575 - R 7,7048

Stock Levels
96 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 40.0 mm PA

10055410

Price Range
R 17,8079 - R 8,48

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 80.0 mm PA

10055748

Price Range
R 29,8685 - R 14,712

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 40.0 mm PA

10055335

Price Range
R 19,6546 - R 10,6193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 30.0 mm PA

10055359

Price Range
R 40,0435 - R 17,6088

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 80.0 mm PA

10055502


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 40.0 mm PA

10055540

Price Range
R 99,6856 - R 47,4693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 30.0 mm PA

10055311

Price Range
R 10,545 - R 9,5186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm PA

10055625

Price Range
R 12,892 - R 6,139

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm PA

10055663

Price Range
R 8,6127 - R 8,4955

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm PA

10055724

Price Range
R 23,0494 - R 10,9759

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 16.0 mm PA

10055519

Price Range
R 44,6633 - R 44,6633

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head