Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
R 23,7772 - R 52,1822 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
80.0 mm
R 15,1599 - R 44,3338 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
40.0 mm
R 7,0504 - R 24,0963 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
20.0 mm
R 9,7488 - R 33,3084 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
6.0 mm
R 8,5737 - R 29,3334 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
20.0 mm
R 8,4141 - R 28,7386 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
8.0 mm
R 29,2174 - R 64,1215 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
60.0 mm
R 59,3632 - R 93,1503 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
40.0 mm
R 9,3135 - R 31,8286 175 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon
12.0 mm
25.0 mm
20.0 mm
R 12,5777 - R 36,8191 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
50.0 mm
R 6,3251 - R 21,5866 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
8.0 mm
R 8,3996 - R 28,7241 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
12.0 mm
R 10,5902 - R 31,0017 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
30.0 mm
R 9,6182 - R 32,8441 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
20.0 mm
R 19,1784 - R 48,6279 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
80.0 mm
R 17,7857 - R 45,1027 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
50.0 mm
R 15,1309 - R 44,2613 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
60.0 mm
R 13,9558 - R 40,794 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
40.0 mm
R 8,5447 - R 29,2028 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
8.0 mm
R 12,186 - R 35,6295 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
35.0 mm
  • of 6
Knurled Screw M8 80.0 mm Nylon Natural

10376539

Price Range
R 52,1822 - R 23,7772

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 40.0 mm Nylon Natural

10376492

Price Range
R 44,3338 - R 15,1599

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 20.0 mm Nylon Natural

10376195

Price Range
R 24,0963 - R 7,0504

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 6.0 mm Nylon Natural

10376232

Price Range
R 33,3084 - R 9,7488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 20.0 mm Nylon Natural

10376270

Price Range
R 29,3334 - R 8,5737

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 8.0 mm Nylon Natural

10376317

Price Range
R 28,7386 - R 8,4141

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 60.0 mm Nylon Natural

10376577

Price Range
R 64,1215 - R 29,2174

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 40.0 mm Nylon Natural

10376614

Price Range
R 93,1503 - R 59,3632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 20.0 mm Nylon Natural

10376355

Price Range
R 31,8286 - R 9,3135

Stock Levels
175 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 50.0 mm Nylon Natural

10376393

Price Range
R 36,8191 - R 12,5777

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 8.0 mm Nylon Natural

10376157

Price Range
R 21,5866 - R 6,3251

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 12.0 mm Nylon Natural

10376331

Price Range
R 28,7241 - R 8,3996

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 30.0 mm Nylon Natural

10376379

Price Range
R 31,0017 - R 10,5902

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 20.0 mm Nylon Natural

10376454

Price Range
R 32,8441 - R 9,6182

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 80.0 mm Nylon Natural

10376416

Price Range
R 48,6279 - R 19,1784

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 50.0 mm Nylon Natural

10376508

Price Range
R 45,1027 - R 17,7857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 60.0 mm Nylon Natural

10376409

Price Range
R 44,2613 - R 15,1309

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 40.0 mm Nylon Natural

10376386

Price Range
R 40,794 - R 13,9558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 8.0 mm Nylon Natural

10376423

Price Range
R 29,2028 - R 8,5447

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 35.0 mm Nylon Natural

10376485

Price Range
R 35,6295 - R 12,186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Socket Button Head