Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
R 10,6193 - R 19,6546 Request the lead time here
M8
PA
12.0 mm
25.0 mm
40.0 mm
R 7,1157 - R 14,943 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
10.0 mm
R 7,4413 - R 7,4413 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
8.0 mm
R 7,9064 - R 7,9064 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
30.0 mm
R 7,3482 - R 8,5023 434 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon 6/6
12.0 mm
25.0 mm
12.0 mm
R 7,5498 - R 8,6127 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
R 10,6193 - R 10,6193 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
35.0 mm
R 8,3714 - R 8,9991 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
R 7,9529 - R 7,9529 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
16.0 mm
R 7,3482 - R 7,3482 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
R 7,9064 - R 16,6034 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
25.0 mm
R 17,6731 - R 17,6731 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
16.0 mm
R 20,7116 - R 20,7116 Request the lead time here
M8
PA
12.0 mm
25.0 mm
80.0 mm
R 25,4554 - R 53,4565 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
60.0 mm
R 46,5082 - R 46,5082 Request the lead time here
M12
PA
12.0 mm
25.0 mm
30.0 mm
R 4,9449 - R 5,3794 1483 In stock - Delivery conditions may apply, visit our FAQs
M4
PA
10.0 mm
16.0 mm
6.0 mm
R 66,3207 - R 139,2734 Request the lead time here
M12
PA
12.0 mm
25.0 mm
80.0 mm
R 5,767 - R 12,1107 Request the lead time here
M4
Nylon 6/6
10.0 mm
16.0 mm
12.0 mm
R 18,3707 - R 18,3707 300 In stock - Delivery conditions may apply, visit our FAQs
M10
PA
12.0 mm
25.0 mm
20.0 mm
R 7,4723 - R 7,4723 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
  • of 6
Knurled Screw M8 40.0 mm PA

10055335

Price Range
R 19,6546 - R 10,6193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 10.0 mm PA

10055373

Price Range
R 14,943 - R 7,1157

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 8.0 mm PA

10055366

Price Range
R 7,4413 - R 7,4413

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 30.0 mm PA

10055403

Price Range
R 7,9064 - R 7,9064

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 12.0 mm PA

10055236

Price Range
R 8,5023 - R 7,3482

Stock Levels
434 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm PA

10055274

Price Range
R 8,6127 - R 7,5498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm PA

10055328

Price Range
R 10,6193 - R 10,6193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 20.0 mm PA

10055298

Price Range
R 8,9991 - R 8,3714

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 16.0 mm PA

10055281

Price Range
R 7,9529 - R 7,9529

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 10.0 mm PA

10055229

Price Range
R 7,3482 - R 7,3482

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm PA

10055397

Price Range
R 16,6034 - R 7,9064

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 16.0 mm PA

10055427

Price Range
R 17,6731 - R 17,6731

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 80.0 mm PA

10055465

Price Range
R 20,7116 - R 20,7116

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 60.0 mm PA

10055496

Price Range
R 53,4565 - R 25,4554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 30.0 mm PA

10055533

Price Range
R 46,5082 - R 46,5082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 6.0 mm PA

10055571

Price Range
R 5,3794 - R 4,9449

Stock Levels
1483 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm PA

10055564

Price Range
R 139,2734 - R 66,3207

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 12.0 mm PA

10055601

Price Range
R 12,1107 - R 5,767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 20.0 mm PA

10055342

Price Range
R 18,3707 - R 18,3707

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 20.0 mm PA

10055380

Price Range
R 7,4723 - R 7,4723

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head