10506530
1505206
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 13.0 mm |
|---|---|
| Head Diameter | 0.512 in |
| Head Height | 0.217 in |
| Head Height | 5.5 mm |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Thread Size | M6 |
| Shoulder Diameter | 0.315 in |
| Shoulder Diameter | 8.0 mm |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M6 |
| Overall Length | 60.5 mm |
| Overall Length | 2.382 in |
| Length Under Head | 55.0 mm |
| Length Under Head | 2.165 in |
| Screw Full Material | Steel |
| Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue