10506424
1505195
Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13.0 mm |
---|---|
Head Diameter | 0.512 in |
Head Height | 0.217 in |
Head Height | 5.5 mm |
Thread Length | 0.63 in |
Thread Length | 16.0 mm |
Thread Size | M6 |
Shoulder Diameter | 0.315 in |
Shoulder Diameter | 8.0 mm |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M6 |
Overall Length | 31.5 mm |
Overall Length | 1.24 in |
Length Under Head | 26.0 mm |
Length Under Head | 1.024 in |
Screw Full Material | Steel |
Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue