10505434
1505096
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.945 in |
|---|---|
| Head Diameter | 24.0 mm |
| Head Height | 0.433 in |
| Head Height | 11.0 mm |
| Thread Length | 1.181 in |
| Thread Length | 30.0 mm |
| Thread Size | M12 |
| Shoulder Diameter | 0.63 in |
| Shoulder Diameter | 16.0 mm |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M12 |
| Overall Length | 2.323 in |
| Overall Length | 59.0 mm |
| Length Under Head | 1.89 in |
| Length Under Head | 48.0 mm |
| Screw Full Material | Steel |
| Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue