10194577
1220612
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 11,6236 |
| 50 - 99 | R 11,0356 |
| 100 - 199 | R 10,4477 |
| 200 + | R 9,2868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Knob Style | Knurled |
| Type | Nut |
| Thread Size | M4 |
| Head Height | 3.5 mm |
| Head Height | 0.138 in |
| Knob Diameter | 16.0 mm |
| Knob Diameter | 0.63 in |
| Overall Height | 0.374 in |
| Overall Height | 9.5 mm |
| Thread Length | 0.374 in |
| Thread Length | 9.5 mm |
| Full Material | Steel |
| Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue