Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 28,3996 - R 43,7918 Request the lead time here
17.0
2.0
2.0
1.0
M4
R 27,5324 - R 42,491 Request the lead time here
13.0
3.0
2.5
1.0
M5
R 32,7354 - R 50,2955 Request the lead time here
17.0
3.0
2.5
1.0
M5
R 31,8683 - R 42,491 Request the lead time here
11.0
2.0
2.0
1.0
M4
R 28,3996 - R 43,7918 Request the lead time here
21.0
2.0
2.0
1.0
M4
R 27,5324 - R 42,491 Request the lead time here
9.0
3.0
2.5
1.0
M5
R 27,5324 - R 42,491 Request the lead time here
11.0
3.0
2.5
1.0
M5
R 88,6676 - R 136,3617 Request the lead time here
102.1
8.0
6.0
2.1
M12
R 32,3019 - R 43,1414 Request the lead time here
13.0
2.0
2.0
1.0
M4
R 28,3996 - R 43,7918 Request the lead time here
26.0
3.0
2.5
1.0
M5
R 39,6728 - R 60,9183 Request the lead time here
51.3
3.5
3.0
1.3
M6
R 29,4836 - R 45,3093 Request the lead time here
17.6
5.0
4.0
1.6
M8
R 42,9246 - R 66,1213 Request the lead time here
26.9
6.5
5.0
1.9
M10
R 56,5825 - R 86,9333 Request the lead time here
51.9
6.5
5.0
1.9
M10
R 62,0023 - R 95,3881 Request the lead time here
52.1
8.0
6.0
2.1
M12
R 97,3392 - R 149,8027 Request the lead time here
82.1
8.0
6.0
2.1
M12
R 27,966 - R 43,1414 Request the lead time here
21.0
3.0
2.5
1.0
M5
R 27,5324 - R 42,491 Request the lead time here
21.3
3.5
3.0
1.3
M6
R 29,4836 - R 45,3093 Request the lead time here
13.6
5.0
4.0
1.6
M8
R 40,1063 - R 61,5687 Request the lead time here
21.9
6.5
5.0
1.9
M10
  • of 3
Thrust Screw M4 17.0 1.0 Steel

20255428

Price Range
R 43,7918 - R 28,3996

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    17.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 13.0 1.0 Steel

20255466

Price Range
R 42,491 - R 27,5324

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    13.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 17.0 1.0 Steel

20255473

Price Range
R 50,2955 - R 32,7354

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    17.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 11.0 1.0 Steel

20255404

Price Range
R 42,491 - R 31,8683

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    11.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M4 21.0 1.0 Steel

20255435

Price Range
R 43,7918 - R 28,3996

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    21.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 9.0 1.0 Steel

20255442

Price Range
R 42,491 - R 27,5324

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    9.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 11.0 1.0 Steel

20255459

Price Range
R 42,491 - R 27,5324

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    11.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M12 102.1 2.1 Steel

20255558

Price Range
R 136,3617 - R 88,6676

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    102.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M4 13.0 1.0 Steel

20255411

Price Range
R 43,1414 - R 32,3019

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    13.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 26.0 1.0 Steel

20255480

Price Range
R 43,7918 - R 28,3996

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    26.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
R 60,9183 - R 39,6728

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
R 45,3093 - R 29,4836

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
R 66,1213 - R 42,9246

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
R 86,9333 - R 56,5825

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
R 95,3881 - R 62,0023

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
R 149,8027 - R 97,3392

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
R 43,1414 - R 27,966

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 21.3 1.3 Steel

20255114

Price Range
R 42,491 - R 27,5324

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    21.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
R 45,3093 - R 29,4836

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 21.9 1.9 Steel

20255237

Price Range
R 61,5687 - R 40,1063

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    21.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0