Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel Series Code: SR34140
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d2 | A/F | l2 | d1 | View | |
|---|---|---|---|---|---|---|---|---|
| R 139,5312 - R 174,4693 | Request the lead time here |
5.0
|
1.5
|
1.5
|
1.0
|
M3
|
||
| R 86,6818 - R 108,3523 | Request the lead time here |
11.5
|
4.0
|
3.0
|
1.9
|
M6
|
||
| R 94,8635 - R 118,5241 | Request the lead time here |
10.5
|
2.5
|
2.0
|
1.2
|
M4
|
||
| R 87,1241 - R 109,0157 | Request the lead time here |
8.5
|
3.0
|
2.5
|
1.3
|
M5
|
||
| R 94,8635 - R 118,5241 | Request the lead time here |
32.0
|
5.5
|
4.0
|
2.5
|
M8
|
||
| R 87,1241 - R 109,0157 | Request the lead time here |
12.5
|
3.0
|
2.5
|
1.3
|
M5
|
||
| R 92,21 - R 115,2072 | Request the lead time here |
12.0
|
5.5
|
4.0
|
2.5
|
M8
|
||
| R 127,3692 - R 159,2115 | Request the lead time here |
22.5
|
8.5
|
6.0
|
3.4
|
M12
|
||
| R 96,1903 - R 120,2932 | Request the lead time here |
16.5
|
2.5
|
2.0
|
1.2
|
M4
|
||
| R 107,91 - R 134,8875 | Request the lead time here |
14.0
|
7.0
|
5.0
|
2.7
|
M10
|
||
| R 107,91 - R 134,8875 | Request the lead time here |
18.0
|
7.0
|
5.0
|
2.7
|
M10
|
||
| R 97,2959 - R 121,6199 | Request the lead time here |
6.5
|
2.5
|
2.0
|
1.2
|
M4
|
||
| R 134,003 - R 167,3932 | Request the lead time here |
32.5
|
8.5
|
6.0
|
3.4
|
M12
|
||
| R 103,0452 - R 128,9171 | Request the lead time here |
7.5
|
1.5
|
1.5
|
1.0
|
M3
|
||
| R 91,1044 - R 113,8805 | Request the lead time here |
20.5
|
3.0
|
2.5
|
1.3
|
M5
|
||
| R 91,1044 - R 113,8805 | Request the lead time here |
26.5
|
4.0
|
3.0
|
1.9
|
M6
|
||
| R 92,21 - R 115,2072 | Request the lead time here |
22.0
|
5.5
|
4.0
|
2.5
|
M8
|
||
| R 113,6593 - R 142,1847 | Request the lead time here |
37.0
|
7.0
|
5.0
|
2.7
|
M10
|
||
| R 110,3424 - R 137,9833 | Request the lead time here |
27.0
|
7.0
|
5.0
|
2.7
|
M10
|
||
| R 141,5214 - R 176,9017 | Request the lead time here |
42.5
|
8.5
|
6.0
|
3.4
|
M12