Menu Search

Thrust Screws - Brass Pad

In production

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel Series Code: SR34140

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 139,5312 - R 174,4693 Request the lead time here
5.0
1.5
1.5
1.0
M3
R 86,6818 - R 108,3523 Request the lead time here
11.5
4.0
3.0
1.9
M6
R 86,6818 - R 108,3523 Request the lead time here
17.5
4.0
3.0
1.9
M6
R 94,8635 - R 118,5241 Request the lead time here
10.5
2.5
2.0
1.2
M4
R 87,1241 - R 109,0157 Request the lead time here
12.5
3.0
2.5
1.3
M5
R 141,5214 - R 176,9017 Request the lead time here
42.5
8.5
6.0
3.4
M12
R 87,1241 - R 109,0157 Request the lead time here
8.5
3.0
2.5
1.3
M5
R 94,8635 - R 118,5241 Request the lead time here
32.0
5.5
4.0
2.5
M8
R 125,8213 - R 157,2214 Request the lead time here
18.5
8.5
6.0
3.4
M12
R 103,0452 - R 128,9171 Request the lead time here
7.5
1.5
1.5
1.0
M3
R 107,91 - R 134,8875 Request the lead time here
18.0
7.0
5.0
2.7
M10
R 110,3424 - R 137,9833 Request the lead time here
27.0
7.0
5.0
2.7
M10
R 92,21 - R 115,2072 Request the lead time here
12.0
5.5
4.0
2.5
M8
R 127,3692 - R 159,2115 Request the lead time here
22.5
8.5
6.0
3.4
M12
R 92,21 - R 115,2072 Request the lead time here
22.0
5.5
4.0
2.5
M8
R 113,6593 - R 142,1847 Request the lead time here
37.0
7.0
5.0
2.7
M10
R 107,91 - R 134,8875 Request the lead time here
14.0
7.0
5.0
2.7
M10
R 134,003 - R 167,3932 Request the lead time here
32.5
8.5
6.0
3.4
M12
R 97,2959 - R 121,6199 Request the lead time here
6.5
2.5
2.0
1.2
M4
R 91,1044 - R 113,8805 Request the lead time here
20.5
3.0
2.5
1.3
M5
  • of 2
Thrust Screw M3 5.0 1.0 303 Stainless Steel

20255503

Price Range
R 174,4693 - R 139,5312

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    5.0
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M6 11.5 1.9 303 Stainless Steel

20255497

Price Range
R 108,3523 - R 86,6818

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M6 17.5 1.9 303 Stainless Steel

20255367

Price Range
R 108,3523 - R 86,6818

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M4 10.5 1.2 303 Stainless Steel

20254889

Price Range
R 118,5241 - R 94,8635

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M5 12.5 1.3 303 Stainless Steel

20254933

Price Range
R 109,0157 - R 87,1241

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M12 42.5 3.4 303 Stainless Steel

20255053

Price Range
R 176,9017 - R 141,5214

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    42.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M5 8.5 1.3 303 Stainless Steel

20254926

Price Range
R 109,0157 - R 87,1241

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 32.0 2.5 303 Stainless Steel

20254988

Price Range
R 118,5241 - R 94,8635

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    32.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M12 18.5 3.4 303 Stainless Steel

20255039

Price Range
R 157,2214 - R 125,8213

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    18.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M3 7.5 1.0 303 Stainless Steel

20254865

Price Range
R 128,9171 - R 103,0452

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    7.5
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M10 18.0 2.7 303 Stainless Steel

20255008

Price Range
R 134,8875 - R 107,91

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    18.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M10 27.0 2.7 303 Stainless Steel

20255015

Price Range
R 137,9833 - R 110,3424

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    27.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M8 12.0 2.5 303 Stainless Steel

20254964

Price Range
R 115,2072 - R 92,21

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M12 22.5 3.4 303 Stainless Steel

20255046

Price Range
R 159,2115 - R 127,3692

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    22.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M8 22.0 2.5 303 Stainless Steel

20254971

Price Range
R 115,2072 - R 92,21

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    22.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M10 37.0 2.7 303 Stainless Steel

20255022

Price Range
R 142,1847 - R 113,6593

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    37.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M10 14.0 2.7 303 Stainless Steel

20254995

Price Range
R 134,8875 - R 107,91

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    14.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M12 32.5 3.4 303 Stainless Steel

20254896

Price Range
R 167,3932 - R 134,003

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    32.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M4 6.5 1.2 303 Stainless Steel

20254872

Price Range
R 121,6199 - R 97,2959

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M5 20.5 1.3 303 Stainless Steel

20254940

Price Range
R 113,8805 - R 91,1044

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5