Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Head Thickness Thread Size Head Height Thread Length View
R 722,2907 - R 722,2907 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
R 852,1404 - R 852,1404 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
R 821,6414 - R 821,6414 Request the lead time here
13.5 mm
M12
1.5 mm
50.0 mm
R 732,8086 - R 732,8086 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
R 862,1171 - R 862,1171 Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
R 809,0283 - R 809,0283 Request the lead time here
17.1 mm
M6
9.5 mm
12.0 mm
R 708,0958 - R 708,0958 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
R 846,8815 - R 846,8815 Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
R 823,2233 - R 823,2233 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
R 752,2486 - R 752,2486 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
R 847,9222 - R 847,9222 Request the lead time here
1.5 mm
M4
17.1 mm
25.0 mm
R 866,8488 - R 866,8488 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
R 819,5013 - R 819,5013 Request the lead time here
9.5 mm
M5
14.7 mm
25.0 mm
R 727,5497 - R 727,5497 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
R 857,3855 - R 857,3855 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
R 827,9549 - R 827,9549 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
R 737,5402 - R 737,5402 Request the lead time here
13.5 mm
M16
1.5 mm
50.0 mm
R 815,8691 - R 815,8691 Request the lead time here
4.1 mm
M6
9.5 mm
12.0 mm
R 798,5105 - R 798,5105 Request the lead time here
5.7 mm
M6
9.5 mm
25.0 mm
R 729,1176 - R 729,1176 Request the lead time here
14.7 mm
M8
13.5 mm
12.0 mm
  • of 3
Thrust Pad 9.5 mm (T) 12.0 mm (L) M12 Steel

10504291

Price Range
R 722,2907 - R 722,2907

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 25.0 mm (L) M12 Steel

10504338

Price Range
R 852,1404 - R 852,1404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 12.0 mm (L) M12 Steel

10504376

Price Range
R 821,6414 - R 821,6414

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 25.0 mm (L) M16 Steel

10504413

Price Range
R 732,8086 - R 732,8086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 40.0 mm (L) M16 Steel

10504451

Price Range
R 862,1171 - R 862,1171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 17.1 mm (T) 25.0 mm (L) M6 Steel

10504499

Price Range
R 809,0283 - R 809,0283

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 5.7 mm (T) 16.0 mm (L) M6 Steel

10504536

Price Range
R 708,0958 - R 708,0958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 14.7 mm (T) 25.0 mm (L) M8 Steel

10504574

Price Range
R 846,8815 - R 846,8815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M8 Steel

10504611

Price Range
R 823,2233 - R 823,2233

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 50.0 mm (L) M4 Steel

10504659

Price Range
R 752,2486 - R 752,2486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 25.0 mm (L) M4 Steel

10504697

Price Range
R 847,9222 - R 847,9222

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    17.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 50.0 mm (L) M5 Steel

10504734

Price Range
R 866,8488 - R 866,8488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 12.0 mm (L) M5 Steel

10504284

Price Range
R 819,5013 - R 819,5013

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 25.0 mm (L) M12 Steel

10504321

Price Range
R 727,5497 - R 727,5497

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 40.0 mm (L) M12 Steel

10504369

Price Range
R 857,3855 - R 857,3855

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 25.0 mm (L) M16 Steel

10504406

Price Range
R 827,9549 - R 827,9549

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 40.0 mm (L) M16 Steel

10504444

Price Range
R 737,5402 - R 737,5402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 4.1 mm (T) 12.0 mm (L) M6 Steel

10504482

Price Range
R 815,8691 - R 815,8691

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 5.7 mm (T) 16.0 mm (L) M6 Steel

10504529

Price Range
R 798,5105 - R 798,5105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 14.7 mm (T) 25.0 mm (L) M8 Steel

10504567

Price Range
R 729,1176 - R 729,1176

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel