Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
583 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
R 9,3836 - R 15,2431 Request the lead time here
M4
Black
Nylon
5.0 mm
R 16,6666 - R 16,6666 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
30.0 mm
R 3,5368 - R 4,0322 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
8.0 mm
R 14,5779 - R 22,9708 Request the lead time here
M3
Black
PA
35.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Natural
PA
18.0 mm
R 4,2595 - R 11,3693 Request the lead time here
M4
Black
PA
20.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Natural
PA
10.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Natural
PA
15.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Natural
PA
20.0 mm
R 22,1234 - R 30,8712 Request the lead time here
M5
Natural
PA
25.0 mm
R 4,89 - R 17,9633 Request the lead time here
M4
Black
PA
10.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Natural
PA
12.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Black
PA
15.0 mm
R 14,333 - R 19,9908 Request the lead time here
M5
Black
PA
20.0 mm
R 6,7046 - R 21,537 Request the lead time here
M3
Black
PA
10.0 mm
10168530 R 3,6906 - R 9,8355 Request the lead time here
M3
Black
PA
12.0 mm
10168585 R 3,9059 - R 4,4592 Request the lead time here
M3
Black
PA
18.0 mm
10168554 R 13,0771 - R 13,0771 400 In stock - Delivery conditions may apply, visit our FAQs
M3
Black
PA
15.0 mm
R 6,8943 - R 6,8943 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
30.0 mm
10168639 R 6,5465 - R 6,5465 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
Black
PA
35.0 mm
  • of 30
Female To Female Standoff 5.0 mm Nylon

10588260

Price Range
R 15,2431 - R 9,3836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10168776

Price Range
R 16,6666 - R 16,6666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical M4 8.0 mm

10168813

Price Range
R 4,0322 - R 3,5368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M3 35.0 mm

10639672

Price Range
R 22,9708 - R 14,5779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M5 18.0 mm

10368633

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M4 20.0 mm

10320587

Price Range
R 11,3693 - R 4,2595

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M5 10.0 mm

10368572

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 15.0 mm

10368619

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 20.0 mm

10368657

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10368671

Price Range
R 30,8712 - R 22,1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M4 10.0 mm

10320549

Price Range
R 17,9633 - R 4,89

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M5 12.0 mm

10368596

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 15.0 mm

10368626

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 20.0 mm

10368664

Price Range
R 19,9908 - R 14,333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M3 10.0 mm

10168516

Price Range
R 21,537 - R 6,7046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

10168530

Price Range
R 9,8355 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10168585

Price Range
R 4,4592 - R 3,9059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10168554

Price Range
R 13,0771 - R 13,0771

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 30.0 mm

10168622

Price Range
R 6,8943 - R 6,8943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical M3 35.0 mm

10168639

Price Range
R 6,5465 - R 6,5465

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm