Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.
Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.
Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.
Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.
Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 4,1777 - R 5,1577 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| R 3,7949 - R 4,6852 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| R 7,7843 - R 10,3885 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| R 3,9466 - R 4,8725 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| R 4,0242 - R 4,9682 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
| R 4,2321 - R 5,225 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| R 4,0242 - R 4,9682 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
||
| R 3,9466 - R 4,8725 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| R 3,7949 - R 4,6852 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| R 3,7949 - R 4,6852 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| R 4,2301 - R 5,2223 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| R 4,1777 - R 5,1577 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
||
| R 3,8708 - R 4,7787 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| R 4,365 - R 5,3888 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| R 6,2982 - R 8,3929 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
||
| R 3,756 - R 4,6372 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| R 3,7899 - R 4,6788 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| R 3,9466 - R 4,8725 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| R 4,1609 - R 5,137 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| R 4,7362 - R 6,3048 | Request the lead time here |
#8-32
|
Natural
|
Nylon 6/6
|
1 in
25.4 mm