Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.
Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.
Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.
Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.
Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 17,3215 - R 27,2589 | Request the lead time here |
M4
|
Black
|
25% Glass Filled Nylon 6
|
1.575 in
40.0 mm
|
||
| R 25,1989 - R 36,0357 | Request the lead time here |
M5
|
Black
|
25% Glass Filled Nylon 6
|
1.575 in
40.0 mm
|
||
| R 17,3215 - R 20,6871 | Request the lead time here |
M6
|
Black
|
PA
|
0.472 in
12.0 mm
|
||
| R 27,3604 - R 30,494 | Request the lead time here |
M6
|
Black
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| R 10,7933 - R 13,4191 | 400 In stock - Delivery conditions may apply, visit our FAQs |
M2
|
Black
|
PA
|
0.236 in
6.0 mm
|
||
| R 14,9133 - R 23,5015 | Request the lead time here |
M2
|
Black
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| R 17,3215 - R 20,7016 | Request the lead time here |
M2
|
Black
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| R 13,1144 - R 20,6581 | Request the lead time here |
M2.5
|
Black
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| R 16,7557 - R 26,3885 | Request the lead time here |
M2.5
|
Black
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| R 10,7788 - R 17,5101 | 120 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
Black
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
M2
|
Black
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| R 17,3215 - R 20,7016 | Request the lead time here |
M2
|
Black
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| R 15,2034 - R 23,9512 | Request the lead time here |
M3
|
Black
|
25% Glass Filled Nylon 6
|
0.906 in
23.0 mm
|
||
| R 20,2664 - R 30,9002 | Request the lead time here |
M3
|
Black
|
25% Glass Filled Nylon 6
|
1.772 in
45.0 mm
|
||
| R 25,8807 - R 37,0077 | Request the lead time here |
M6
|
Black
|
25% Glass Filled Nylon 6
|
1.575 in
40.0 mm
|
||
| R 20,4695 - R 31,2193 | Request the lead time here |
M2.5
|
Black
|
25% Glass Filled Nylon 6
|
1.378 in
35.0 mm
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
M2.5
|
Black
|
25% Glass Filled Nylon 6
|
0.315 in
8.0 mm
|
||
| R 13,1144 - R 20,6581 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
Black
|
25% Glass Filled Nylon 6
|
0.709 in
18.0 mm
|
||
| R 16,7702 - R 26,4175 | Request the lead time here |
M3
|
Black
|
25% Glass Filled Nylon 6
|
1.26 in
32.0 mm
|
||
| R 21,1223 - R 32,2058 | Request the lead time here |
M3
|
Black
|
25% Glass Filled Nylon 6
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue