Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
583 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
R 8,3504 - R 13,7853 Request the lead time here
M4
Black
PA
8.0 mm
R 11,1952 - R 18,4842 Request the lead time here
M4
Black
PA
25.0 mm
R 2,0704 - R 2,2006 Request the lead time here
#6-32
Natural
PA
31.7 mm
R 2,0157 - R 2,1425 Request the lead time here
#6-32
Natural
Nylon 6/6
12.7 mm
R 3,1524 - R 5,3605 Request the lead time here
M2.5
Black
PA
25.0 mm
R 3,1524 - R 5,3605 Request the lead time here
M4
Black
PA
30.0 mm
R 3,829 - R 6,4516 Request the lead time here
M4
Black
PA
35.0 mm
R 3,1524 - R 5,3605 Request the lead time here
M3
Black
PA
25.0 mm
R 14,2156 - R 14,2156 Request the lead time here
M3
Black
PA
35.0 mm
R 2,4244 - R 2,7722 Request the lead time here
M4
Natural
Nylon 6/6
15.9 mm
R 2,1155 - R 2,4741 Request the lead time here
M4
Natural
Nylon 6/6
6.4 mm
R 1,7353 - R 2,1425 Request the lead time here
#6-32
Natural
Nylon 6/6
6.4 mm
R 1,9664 - R 2,09 Request the lead time here
#6-32
Natural
Nylon 6/6
15.9 mm
R 1,6761 - R 2,3086 Request the lead time here
M4
Black
Nylon 6/6
5.0 mm
R 2,3988 - R 2,8621 Request the lead time here
M4
Black
Nylon 6/6
15.0 mm
R 3,4476 - R 3,6954 Request the lead time here
M4
Black
PA
40.0 mm
R 2,0704 - R 2,2006 Request the lead time here
#6-32
Natural
PA
34.9 mm
R 2,4142 - R 4,8387 Request the lead time here
M3
Black
Nylon 6/6
5.0 mm
R 2,0452 - R 2,5458 Request the lead time here
M2.5
Black
Nylon 6/6
10.0 mm
R 2,3988 - R 2,8621 Request the lead time here
M4
Black
Nylon 6/6
12.0 mm
  • of 30
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

10639993

Price Range
R 13,7853 - R 8,3504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

10629536

Price Range
R 18,4842 - R 11,1952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Round 7.1 mm #6-32 31.7 mm PA

10001073

Price Range
R 2,2006 - R 2,0704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    #6-32
  • Spacer Length
    31.7 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 7.1 mm #6-32 12.7 mm Nylon 6/6

10001103

Price Range
R 2,1425 - R 2,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 5.0 mm M2.5 25.0 mm PA

10156919

Price Range
R 5,3605 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

10157565

Price Range
R 5,3605 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M4 35.0 mm PA

10157589

Price Range
R 6,4516 - R 3,829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 25.0 mm PA

10157183

Price Range
R 5,3605 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 35.0 mm PA

10157275

Price Range
R 14,2156 - R 14,2156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Round 7.1 mm M4 15.9 mm PA

10001448

Price Range
R 2,7722 - R 2,4244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Round 7.1 mm M4 6.4 mm PA

10001028

Price Range
R 2,4741 - R 2,1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm #6-32 6.4 mm Nylon 6/6

10001097

Price Range
R 2,1425 - R 1,7353

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm #6-32 15.9 mm Nylon 6/6

10487426

Price Range
R 2,09 - R 1,9664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 6.0 mm M4 5.0 mm PA

10157619

Price Range
R 2,3086 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 15.0 mm PA

10157473

Price Range
R 2,8621 - R 2,3988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

10157602

Price Range
R 3,6954 - R 3,4476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Round 7.1 mm #6-32 34.9 mm PA

10001080

Price Range
R 2,2006 - R 2,0704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    #6-32
  • Spacer Length
    34.9 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

10157329

Price Range
R 4,8387 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal M2.5 10.0 mm PA

10156865

Price Range
R 2,5458 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M2.5
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm PA

10157459

Price Range
R 2,8621 - R 2,3988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66