Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
583 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
R 11,1952 - R 18,4842 Request the lead time here
M4
Black
PA
25.0 mm
R 2,4244 - R 2,7722 Request the lead time here
M4
Natural
PA
25.4 mm
R 9,8648 - R 16,2763 Request the lead time here
M2.5
Black
PA
15.0 mm
R 9,5602 - R 15,5226 Request the lead time here
M3
Black
PA
6.0 mm
R 9,8793 - R 16,0739 600 In stock - Delivery conditions may apply, visit our FAQs
M3
Black
PA
12.0 mm
R 16,7557 - R 20,0198 Request the lead time here
M3
Natural
PA
45.0 mm
R 4,9362 - R 5,6451 Request the lead time here
M5
Black
25% Glass Filled Nylon 6
15.0 mm
R 8,0732 - R 8,7128 Request the lead time here
M5
Black
25% Glass Filled Nylon 6
30.0 mm
R 8,2885 - R 26,5971 Request the lead time here
M3
Black
PA
35.0 mm
R 15,6546 - R 15,6546 Request the lead time here
M3
Black
PA
8.0 mm
R 4,9362 - R 5,6451 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
15.0 mm
R 4,4594 - R 5,0759 Request the lead time here
M3
Black
PA
18.0 mm
R 7,8431 - R 7,8431 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
25.0 mm
R 8,0886 - R 25,9645 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
15.0 mm
R 4,2442 - R 4,8387 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
20.0 mm
R 7,9194 - R 19,0543 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
20.0 mm
R 15,0221 - R 15,0221 Request the lead time here
M4
Black
PA
12.0 mm
R 9,5983 - R 9,5983 Request the lead time here
M4
Black
PA
35.0 mm
R 7,2889 - R 12,8557 Request the lead time here
M3
Black
PA
5.0 mm
R 6,151 - R 8,0645 Request the lead time here
M3
Natural
Nylon 6/6
12.8 mm
  • of 30
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

10629536

Price Range
R 18,4842 - R 11,1952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Round 7.1 mm M4 25.4 mm PA

10001479

Price Range
R 2,7722 - R 2,4244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Spacer Length
    25.4 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal M2.5 15.0 mm PA

10639665

Price Range
R 16,2763 - R 9,8648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide
Female To Female Standoff Cylindrical M3 6.0 mm

10369128

Price Range
R 15,5226 - R 9,5602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

10369166

Price Range
R 16,0739 - R 9,8793

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 45.0 mm

10369210

Price Range
R 20,0198 - R 16,7557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 15.0 mm

10157688

Price Range
R 5,6451 - R 4,9362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M5
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 10.0 mm M5 30.0 mm

10157763

Price Range
R 8,7128 - R 8,0732

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

10157282

Price Range
R 26,5971 - R 8,2885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10157398

Price Range
R 15,6546 - R 15,6546

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 15.0 mm

10157466

Price Range
R 5,6451 - R 4,9362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 7.0 mm M3 18.0 mm

10157138

Price Range
R 5,0759 - R 4,4594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 25.0 mm

10157206

Price Range
R 7,8431 - R 7,8431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M3 15.0 mm

10157107

Price Range
R 25,9645 - R 8,0886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M3 20.0 mm

10157169

Price Range
R 4,8387 - R 4,2442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

10412770

Price Range
R 19,0543 - R 7,9194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 12.0 mm

10157442

Price Range
R 15,0221 - R 15,0221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 35.0 mm

10157572

Price Range
R 9,5983 - R 9,5983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 5.0 mm

10157374

Price Range
R 12,8557 - R 7,2889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 12.8 mm

10314555

Price Range
R 8,0645 - R 6,151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M3
  • Spacer Length
    12.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2