10168561
RTSN-M3-15-7-1
| Quantity | Unit price |
|---|---|
| 500 - 4999 | R 4,4592 |
| 5000 - 9999 | R 4,1365 |
| 10000 + | R 3,9059 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.591 in |
| Internal Thread Length | 15.0 mm |
| Thread Size | M3 |
| Diameter | 7.0 mm |
| Diameter | 0.276 in |
| Spacer Length | 15.0 mm |
| Spacer Length | 0.591 in |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Commodity Code | 3926909790 |
| Body Diameter | 0.276 in |
| Body Diameter | 7.0 mm |
| Maximum Operating Temperature | 284 °F |
| Maximum Operating Temperature | 140 °C |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue