10412718
HTSN-M3-10-6-2
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 16,4864 |
| 1000 - 4999 | R 8,7037 |
| 5000 + | R 6,8583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 8.0 mm |
| Internal Thread Length | 0.315 in |
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Spacer Length | 0.394 in |
| Spacer Length | 10.0 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 HB |
| Type | Female-Male Threaded |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.236 in |
| Distance Across Flats | 6.0 mm |
| Internal Thread Length A | 8.0 mm |
| Internal Thread Length A | 0.315 in |
| Maximum Operating Temperature | 110 °C |
| Maximum Operating Temperature | 230 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue