10306796
552203
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 16,0974 |
| 1000 - 4999 | R 11,3794 |
| 5000 + | R 8,9497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 5.0 mm |
| Internal Thread Length | 0.197 in |
| Thread Size | M4 |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
| Distance Across Flats | 8.0 mm |
| Distance Across Flats | 0.315 in |
| Internal Thread Length A | 0.787 in |
| Internal Thread Length A | 20.0 mm |
| Maximum Operating Temperature | 140 °C |
| Maximum Operating Temperature | 284 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue