10379080
463829
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 6,0088 |
| 1000 - 1999 | R 5,5666 |
| 2000 + | R 5,2591 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M3 |
| Spacer Length | 10.0 mm |
| Spacer Length | 0.394 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | Female-Female Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 5.7 mm |
| Distance Across Flats | 0.224 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue