Menu Search

Female To Female Standoff 5.0 mm 12.0 mm

This female to female hexagonal PPS standoff is designed to withstand higher temperatures than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Essentra Part Number:

10354155

Manufacturer Part Number:

1566778

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 500

Order in multiple of 500

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thread Size M3
Spacer Length 12.0 mm
Commodity Code 3926909790
Body Diameter 5.0 mm
Distance Across Flats 5.0 mm
Internal Thread Length A 6.0 mm
Maximum Operating Temperature 200 °C
Pitch Diameter 0.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us