Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10341605
14MMHTSP010
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,7414 |
| 5000 - 19999 | R 4,2673 |
| 20000 + | R 3,8405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Spacer Length | 10.0 mm |
| Spacer Length | 0.394 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | Female Threaded |
| Commodity Code | 3926909790 |
| Distance Across Flats | 6.0 mm |
| Distance Across Flats | 0.236 in |
| Internal Thread Length A | 0.394 in |
| Internal Thread Length A | 10.0 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue