Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,7722 - R 3,7722 | Request the lead time here |
0.512 in
13.0 mm
|
7/16-20 in
|
Yellow
|
0.65 in
16.5 mm
|
0.591 in
15.0 mm
|
0.563 in
14.3 mm
|
UNF
|
||
| R 3,6226 - R 4,3834 | Request the lead time here |
1.102 in
28.0 mm
|
3/4-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP
|
||
| R 2,4669 - R 3,2588 | Request the lead time here |
0.512 in
13.0 mm
|
7/16 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.563 in
14.3 mm
|
UNF Threads
|
||
| R 3,9059 - R 4,3364 | 500 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
1-1/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.295 in
32.9 mm
|
UNF
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.787 in
20.0 mm
|
M18 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.862 in
21.9 mm
|
Metric
|
||
| R 2,8755 - R 3,2139 | Request the lead time here |
1.063 in
27.0 mm
|
M25 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.165 in
29.6 mm
|
Metric
|
||
| R 4,7055 - R 5,2129 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
M30 x 2
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
Metric
|
||
| R 5,1207 - R 5,6589 | 150 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
1-5/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.555 in
39.5 mm
|
UNF
|
||
| R 2,4911 - R 2,7679 | Request the lead time here |
0.945 in
24.0 mm
|
M22 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.035 in
26.3 mm
|
Metric
|
||
| R 3,7213 - R 4,1519 | Request the lead time here |
1.181 in
30.0 mm
|
M28 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.295 in
32.9 mm
|
Metric
|
||
| R 6,9045 - R 7,658 | Request the lead time here |
1.535 in
39.0 mm
|
M36 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
1.685 in
42.8 mm
|
Metric
|
||
| R 1,5269 - R 1,6915 | Request the lead time here |
0.315 in
8.0 mm
|
1/4-28 in
|
Yellow
|
0.453 in
11.5 mm
|
0.531 in
13.5 mm
|
0.346 in
8.8 mm
|
UNF
|
||
| R 1,8453 - R 2,0452 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
1/2-20 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
UNF
|
||
| R 3,0293 - R 3,383 | Request the lead time here |
0.945 in
24.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.035 in
26.3 mm
|
UNF
|
||
| R 3,1677 - R 3,1677 | Request the lead time here |
0.945 in
24.0 mm
|
7/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
1.035 in
26.3 mm
|
UNF
|
||
| R 4,2442 - R 4,7055 | Request the lead time here |
1.26 in
32.0 mm
|
1-3/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.382 in
35.1 mm
|
UNF
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.866 in
22.0 mm
|
M20 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.949 in
24.1 mm
|
Metric
|
||
| R 1,6915 - R 1,6915 | Request the lead time here |
0.433 in
11.0 mm
|
3/8-24 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.476 in
12.1 mm
|
UNF
|
||
| R 1,999 - R 2,1989 | Request the lead time here |
0.63 in
16.0 mm
|
9/16-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
UNF
|
||
| R 3,383 - R 3,7367 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
#1-14 in
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.165 in
29.6 mm
|
UNF