Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,876 - R 4,1503 | 2870 In stock - Delivery conditions may apply, visit our FAQs |
0.602 in
15.3 mm
|
M10 x 1;0
|
Red
|
0.575 in
14.6 mm
|
0.409 in
10.4 mm
|
Metric
|
2
|
||
| R 1,3163 - R 2,8269 | 2041 In stock - Delivery conditions may apply, visit our FAQs |
0.669 in
17.0 mm
|
1/4 in - 19 BSP
|
Red
|
0.413 in
10.5 mm
|
0.177 in
4.5 mm
|
BSP
|
|
||
| R 7,7964 - R 20,273 | 590 In stock - Delivery conditions may apply, visit our FAQs |
1.949 in
49.5 mm
|
1 1/4 in - 11 BSP/GAS
|
Red
|
0.764 in
19.4 mm
|
0.591 in
15.0 mm
|
|
2
|
||
| 10071472 | R 1,3686 - R 3,6772 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.74 in
18.8 mm
|
1/4 in - 19 BSP/GAS
|
Red
|
0.504 in
12.8 mm
|
0.256 in
6.5 mm
|
|
2
|
|
| R 3,8751 - R 10,3054 | 1983 In stock - Delivery conditions may apply, visit our FAQs |
1.567 in
39.8 mm
|
1 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
||
| R 1,5531 - R 2,551 | 3480 In stock - Delivery conditions may apply, visit our FAQs |
0.484 in
12.3 mm
|
M8 x 1;0
|
Red
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
Metric
|
2
|
||
| 10083017 | R 2,6295 - R 7,4897 | 2400 In stock - Delivery conditions may apply, visit our FAQs |
1.035 in
26.3 mm
|
M20 x 1;5
|
Red
|
0.713 in
18.1 mm
|
0.551 in
14.0 mm
|
Metric
|
2
|
|
| R 2,6295 - R 6,9266 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.272 in
32.3 mm
|
3/4 in - 14 BSP/GAS
|
Red
|
1.102 in
28.0 mm
|
0.433 in
11.0 mm
|
|
2
|
||
| R 2,1528 - R 5,744 | 11430 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
1/2 in - 14 BSP/GAS
|
Red
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
|
2
|
||
| R 8,2731 - R 22,244 | 798 In stock - Delivery conditions may apply, visit our FAQs |
2.173 in
55.2 mm
|
1 1/2 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
||
| R 1,4316 - R 3,0803 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
3/8 in - 19 BSP
|
Red
|
0.484 in
12.3 mm
|
0.248 in
6.3 mm
|
BSP
|
|
||
| R 2,3527 - R 7,715 | Request the lead time here |
1.102 in
28.0 mm
|
5/8 in - 14 BSP
|
Red
|
0.614 in
15.6 mm
|
0.378 in
9.6 mm
|
BSP
|
|
||
| R 2,4142 - R 6,4197 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.232 in
31.3 mm
|
5/8 in - 14 BSP/GAS
|
Red
|
1.272 in
32.3 mm
|
0.547 in
13.9 mm
|
|
2
|
||
| R 9,4725 - R 28,2133 | 90 In stock - Delivery conditions may apply, visit our FAQs |
2.902 in
73.7 mm
|
2 in - 11 BSP/GAS
|
Red
|
1.11 in
28.2 mm
|
0.421 in
10.7 mm
|
|
2
|
||
| R 1,2901 - R 3,4689 | 3450 In stock - Delivery conditions may apply, visit our FAQs |
0.646 in
16.4 mm
|
1/8 in - 18 BSP/GAS
|
Red
|
0.579 in
14.7 mm
|
0.165 in
4.2 mm
|
|
2
|
||
| R 14,624 - R 47,3037 | 94 In stock - Delivery conditions may apply, visit our FAQs |
4.134 in
105.0 mm
|
3 in - 11 BSP/GAS
|
Red
|
1.094 in
27.8 mm
|
0.445 in
11.3 mm
|
|
2
|
||
| R 2,0913 - R 4,5163 | 900 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
Red
|
0.504 in
12.8 mm
|
0.268 in
6.8 mm
|
BSP
|
|
||
| R 2,5526 - R 6,5324 | 450 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
M16 x 1;5
|
Red
|
0.677 in
17.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| R 2,0605 - R 4,7303 | Request the lead time here |
0.728 in
18.5 mm
|
M12 x 1;0
|
Red
|
0.657 in
16.7 mm
|
0.421 in
10.7 mm
|
Metric
|
2
|
||
| R 2,568 - R 6,8139 | 3050 In stock - Delivery conditions may apply, visit our FAQs |
0.925 in
23.5 mm
|
M18 x 1;5
|
Red
|
0.717 in
18.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue