Menu Search

Threaded Protection Plugs - Quick Fit

In stock

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Its ergonomic pull tab makes it simple to install and remove.
  • It is reusable and cost-effective material with less heat but excellent chemical resistance.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE - PIR, LDPE Colour: Red Series Code: SR1009

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size PD Colour Material H L View
R 3,7213 - R 9,2918 1500 In stock - Delivery conditions may apply, visit our FAQs
40.2 mm
1 in - 11 BSP/GAS
11.0 mm
Red
LDPE - PIR
9.0 mm
5.7 mm
R 2,1528 - R 5,2597 3000 In stock - Delivery conditions may apply, visit our FAQs
26.7 mm
3/4 in - 16 UNF/JIC
16.0 mm
Red
LDPE - PIR
9.3 mm
5.9 mm
R 9,1804 - R 23,0887 Request the lead time here
57.8 mm
M45 x 2;0
2.0 mm
Red
LDPE - PIR
18.5 mm
12.5 mm
R 3,0139 - R 7,3771 2305 In stock - Delivery conditions may apply, visit our FAQs
33.9 mm
1 1/16 in - 12 UNF/JIC
12.0 mm
Red
LDPE - PIR
9.0 mm
5.9 mm
R 2,5219 - R 3,945 Request the lead time here
20.6 mm
1/2 in - 20 UNF/JIC
20.0 mm
Red
LDPE - PIR
9.1 mm
5.9 mm
R 3,6137 - R 5,8566 2250 In stock - Delivery conditions may apply, visit our FAQs
30.2 mm
5/8 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
9.2 mm
6.0 mm
R 1,4162 - R 3,5646 Request the lead time here
24.1 mm
3/8 in - 19 BSP/GAS
19.0 mm
Red
LDPE - PIR
9.6 mm
6.2 mm
10085684 R 11,9637 - R 30,0716 Request the lead time here
65.9 mm
M52 x 2;0
2.0 mm
Red
LDPE - PIR
21.3 mm
15.4 mm
R 0,9595 - R 2,3088 Request the lead time here
30.4 mm
1/2 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
9.0 mm
6.1 mm
R 1,3947 - R 3,4126 1530 In stock - Delivery conditions may apply, visit our FAQs
18.5 mm
7/16 in - 20 UNF/JIC
20.0 mm
Red
LDPE - PIR
9.0 mm
5.9 mm
R 2,4911 - R 6,1382 2250 In stock - Delivery conditions may apply, visit our FAQs
29.8 mm
7/8 in - 14 UNF/JIC
14.0 mm
Red
LDPE - PIR
9.2 mm
6.2 mm
R 6,9506 - R 17,5699 20 In stock - Delivery conditions may apply, visit our FAQs
45.6 mm
M36 x 2;0
2.0 mm
Red
LDPE - PIR
16.7 mm
10.5 mm
R 2,4604 - R 6,1945 150 In stock - Delivery conditions may apply, visit our FAQs
23.6 mm
M16 x 1;5
1.5 mm
Red
LDPE - PIR
12.0 mm
8.0 mm
R 2,4604 - R 6,1382 Request the lead time here
21.5 mm
M14 x 1;5
1.5 mm
Red
LDPE - PIR
12.5 mm
8.0 mm
R 7,5042 - R 18,9778 Request the lead time here
49.5 mm
1 1/4 in - 11 BSP/GAS
11.0 mm
Red
LDPE - PIR
18.7 mm
12.9 mm
R 2,5219 - R 6,3634 Request the lead time here
33.2 mm
3/4 in - 14 BSP/GAS
14.0 mm
Red
LDPE - PIR
12.5 mm
6.8 mm
R 4,1519 - R 10,1365 1660 In stock - Delivery conditions may apply, visit our FAQs
40.3 mm
1 5/16 in - 12 UNF/JIC
12.0 mm
Red
LDPE - PIR
9.4 mm
6.0 mm
R 2,5219 - R 6,3071 2700 In stock - Delivery conditions may apply, visit our FAQs
29.5 mm
M20 x 1;5
1.5 mm
Red
LDPE - PIR
13.0 mm
8.0 mm
R 8,3192 - R 20,9488 450 In stock - Delivery conditions may apply, visit our FAQs
64.7 mm
M42 x 2;0
2.0 mm
Red
LDPE - PIR
21.5 mm
15.6 mm
R 4,0135 - R 10,0802 1200 In stock - Delivery conditions may apply, visit our FAQs
39.9 mm
M30 x 2;0
2.0 mm
Red
LDPE - PIR
14.5 mm
9.5 mm
  • of 2
Threaded Protection Plug BSP Threads 1 LDPE Red

10068724

Price Range
R 9,2918 - R 3,7213

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    40.2 mm
  • H
    9.0 mm
  • L
    5.7 mm
  • Thread Size
    1 in - 11 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug UNF Threads 3/4 LDPE Red

10068809

Price Range
R 5,2597 - R 2,1528

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    26.7 mm
  • H
    9.3 mm
  • L
    5.9 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug Metric Threads M45 LDPE Red

10085639

Price Range
R 23,0887 - R 9,1804

Stock Levels
Request the lead time here
Attributes
  • D
    57.8 mm
  • H
    18.5 mm
  • L
    12.5 mm
  • Thread Size
    M45 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug UNF Threads 1-1/16 LDPE Red

10072998

Price Range
R 7,3771 - R 3,0139

Stock Levels
2305 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    33.9 mm
  • H
    9.0 mm
  • L
    5.9 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug UNF Threads 1/2 LDPE Red

10068762

Price Range
R 3,945 - R 2,5219

Stock Levels
Request the lead time here
Attributes
  • D
    20.6 mm
  • H
    9.1 mm
  • L
    5.9 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug BSP Threads 5/8 LDPE Red

10068694

Price Range
R 5,8566 - R 3,6137

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    30.2 mm
  • H
    9.2 mm
  • L
    6.0 mm
  • Thread Size
    5/8 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Plug BSP Threads, Gas Threads 3/8 LDPE Red

10068625

Price Range
R 3,5646 - R 1,4162

Stock Levels
Request the lead time here
Attributes
  • D
    24.1 mm
  • H
    9.6 mm
  • L
    6.2 mm
  • Thread Size
    3/8 in - 19 BSP/GAS
  • Thread Standard
    BSP;GAS
Threaded Protection Plug Metric Threads M52 LDPE Red

10085684

Price Range
R 30,0716 - R 11,9637

Stock Levels
Request the lead time here
Attributes
  • D
    65.9 mm
  • H
    21.3 mm
  • L
    15.4 mm
  • Thread Size
    M52 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug BSP Threads 1/2 LDPE Red

10068649

Price Range
R 2,3088 - R 0,9595

Stock Levels
Request the lead time here
Attributes
  • D
    30.4 mm
  • H
    9.0 mm
  • L
    6.1 mm
  • Thread Size
    1/2 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug UNF Threads 7/16 LDPE Red

10068755

Price Range
R 3,4126 - R 1,3947

Stock Levels
1530 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.5 mm
  • H
    9.0 mm
  • L
    5.9 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug UNF Threads 7/8 LDPE Red

10068816

Price Range
R 6,1382 - R 2,4911

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.8 mm
  • H
    9.2 mm
  • L
    6.2 mm
  • Thread Size
    7/8 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug Metric Threads M36 LDPE Red

10085677

Price Range
R 17,5699 - R 6,9506

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    45.6 mm
  • H
    16.7 mm
  • L
    10.5 mm
  • Thread Size
    M36 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads M16 LDPE Red

10085660

Price Range
R 6,1945 - R 2,4604

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    23.6 mm
  • H
    12.0 mm
  • L
    8.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads M14 LDPE Red

10085653

Price Range
R 6,1382 - R 2,4604

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • H
    12.5 mm
  • L
    8.0 mm
  • Thread Size
    M14 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug BSP Threads 1-1/4 LDPE Red

10085707

Price Range
R 18,9778 - R 7,5042

Stock Levels
Request the lead time here
Attributes
  • D
    49.5 mm
  • H
    18.7 mm
  • L
    12.9 mm
  • Thread Size
    1 1/4 in - 11 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug BSP Threads 3/4 LDPE Red

10085691

Price Range
R 6,3634 - R 2,5219

Stock Levels
Request the lead time here
Attributes
  • D
    33.2 mm
  • H
    12.5 mm
  • L
    6.8 mm
  • Thread Size
    3/4 in - 14 BSP/GAS
  • Thread Standard
    BSP
Threaded Protection Plug UNF Threads 1-5/16 LDPE Red

10073087

Price Range
R 10,1365 - R 4,1519

Stock Levels
1660 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    40.3 mm
  • H
    9.4 mm
  • L
    6.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Protection Plug Metric Threads M20 LDPE Red

10092279

Price Range
R 6,3071 - R 2,5219

Stock Levels
2700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.5 mm
  • H
    13.0 mm
  • L
    8.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads M42 LDPE Red

10085561

Price Range
R 20,9488 - R 8,3192

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    64.7 mm
  • H
    21.5 mm
  • L
    15.6 mm
  • Thread Size
    M42 x 2;0
  • Thread Standard
    Metric
Threaded Protection Plug Metric Threads M30 LDPE Red

10085615

Price Range
R 10,0802 - R 4,0135

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    39.9 mm
  • H
    14.5 mm
  • L
    9.5 mm
  • Thread Size
    M30 x 2;0
  • Thread Standard
    Metric