Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,3518 - R 4,8439 | 2650 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
M30 x 2
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| R 2,1221 - R 2,3527 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 1.5
|
Red
|
0.362 in
9.2 mm
|
LDPE - PIR
|
0.811 in
20.6 mm
|
Metric
|
||
| R 2,0144 - R 2,2143 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10083536 | R 2,4757 - R 2,7525 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.862 in
21.9 mm
|
M20 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
|
| R 3,9212 - R 4,3518 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| R 5,1976 - R 5,7665 | 49 In stock - Delivery conditions may apply, visit our FAQs |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| R 2,2143 - R 2,4757 | Request the lead time here |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| R 2,3527 - R 2,6295 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.776 in
19.7 mm
|
M18 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| R 3,6906 - R 4,1211 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| R 2,2143 - R 2,4757 | 43 In stock - Delivery conditions may apply, visit our FAQs |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| R 3,5675 - R 3,9827 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.031 in
26.2 mm
|
M24 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| R 2,1221 - R 2,3527 | Request the lead time here |
0.626 in
15.9 mm
|
M14 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| R 3,1677 - R 3,5368 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.957 in
24.3 mm
|
M22 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
Metric
|
||
| R 8,0886 - R 8,9958 | Request the lead time here |
2.154 in
54.7 mm
|
M52 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| R 4,2134 - R 4,6901 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10083604 | R 6,3201 - R 7,0121 | Request the lead time here |
1.752 in
44.5 mm
|
M42 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
|
| R 2,1528 - R 2,3988 | Request the lead time here |
1 in
25.4 mm
|
5/8-14 in
|
Red
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.618 in
15.7 mm
|
BSP
|
||
| R 2,3988 - R 2,6756 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
||
| R 8,3192 - R 9,2419 | Request the lead time here |
2.437 in
61.9 mm
|
#2-11 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
BSP
|
||
| R 11,1794 - R 12,425 | Request the lead time here |
2.815 in
71.5 mm
|
2-1/4 in
|
Red
|
0.906 in
23.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
BSP