Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
R 4,3518 - R 4,8439 2650 In stock - Delivery conditions may apply, visit our FAQs
34.0 mm
M30 x 2
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
R 2,1221 - R 2,3527 Request the lead time here
16.0 mm
M14 x 1.5
Red
9.2 mm
LDPE - PIR
20.6 mm
Metric
R 2,0144 - R 2,2143 Request the lead time here
14.0 mm
M12 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
10083536 R 2,4757 - R 2,7525 500 In stock - Delivery conditions may apply, visit our FAQs
21.9 mm
M20 x 1.5
Red
9.5 mm
LDPE - PIR
14.0 mm
Metric
R 3,9212 - R 4,3518 50 In stock - Delivery conditions may apply, visit our FAQs
28.3 mm
M26 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
R 5,1976 - R 5,7665 49 In stock - Delivery conditions may apply, visit our FAQs
38.8 mm
M36 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
R 2,2143 - R 2,4757 Request the lead time here
18.0 mm
M16 x 1.5
Red
9.0 mm
LDPE - PIR
21.0 mm
Metric
R 2,3527 - R 2,6295 500 In stock - Delivery conditions may apply, visit our FAQs
19.7 mm
M18 x 1.5
Red
9.5 mm
LDPE - PIR
14.0 mm
Metric
R 3,6906 - R 4,1211 50 In stock - Delivery conditions may apply, visit our FAQs
27.2 mm
M25 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
R 2,2143 - R 2,4757 43 In stock - Delivery conditions may apply, visit our FAQs
17.9 mm
M16 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
R 3,5675 - R 3,9827 250 In stock - Delivery conditions may apply, visit our FAQs
26.2 mm
M24 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
R 2,1221 - R 2,3527 Request the lead time here
15.9 mm
M14 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
R 3,1677 - R 3,5368 5000 In stock - Delivery conditions may apply, visit our FAQs
24.3 mm
M22 x 1.5
Red
11.5 mm
LDPE - PIR
13.8 mm
Metric
R 8,0886 - R 8,9958 Request the lead time here
54.7 mm
M52 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
R 4,2134 - R 4,6901 Request the lead time here
32.0 mm
M28 x 1.5
Red
12.4 mm
LDPE - PIR
14.0 mm
Metric
10083604 R 6,3201 - R 7,0121 Request the lead time here
44.5 mm
M42 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
R 2,1528 - R 2,3988 Request the lead time here
25.4 mm
5/8-14 in
Red
10.0 mm
LDPE - PIR
15.7 mm
BSP
R 2,3988 - R 2,6756 50 In stock - Delivery conditions may apply, visit our FAQs
29.4 mm
3/4-14 in
Red
11.2 mm
LDPE - PIR
17.7 mm
BSP
R 8,3192 - R 9,2419 Request the lead time here
61.9 mm
#2-11 in
Red
15.0 mm
LDPE - PIR
21.0 mm
BSP
R 11,1794 - R 12,425 Request the lead time here
71.5 mm
2-1/4 in
Red
23.0 mm
LDPE - PIR
25.0 mm
BSP
  • of 8
Threaded Cap Metric Threads LDPE - PIR Red

10083581

Price Range
R 4,8439 - R 4,3518

Stock Levels
2650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    34.0 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10085936

Price Range
R 2,3527 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    20.6 mm
  • h
    9.2 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083499

Price Range
R 2,2143 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083536

Price Range
R 2,7525 - R 2,4757

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    21.9 mm
  • H
    14.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083574

Price Range
R 4,3518 - R 3,9212

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    28.3 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083598

Price Range
R 5,7665 - R 5,1976

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    38.8 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10085943

Price Range
R 2,4757 - R 2,2143

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    21.0 mm
  • h
    9.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083529

Price Range
R 2,6295 - R 2,3527

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.7 mm
  • H
    14.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M18 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083567

Price Range
R 4,1211 - R 3,6906

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    27.2 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083512

Price Range
R 2,4757 - R 2,2143

Stock Levels
43 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083550

Price Range
R 3,9827 - R 3,5675

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    26.2 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083505

Price Range
R 2,3527 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083543

Price Range
R 3,5368 - R 3,1677

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    24.3 mm
  • H
    13.8 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083611

Price Range
R 8,9958 - R 8,0886

Stock Levels
Request the lead time here
Attributes
  • D
    54.7 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10087565

Price Range
R 4,6901 - R 4,2134

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    14.0 mm
  • h
    12.4 mm
  • Thread Standard
    Metric
  • Thread Size
    M28 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083604

Price Range
R 7,0121 - R 6,3201

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M42 x 2
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10079867

Price Range
R 2,3988 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    15.7 mm
  • h
    10.0 mm
  • Thread Standard
    BSP
  • Thread Size
    5/8-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069615

Price Range
R 2,6756 - R 2,3988

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • h
    11.2 mm
  • Thread Standard
    BSP
  • Thread Size
    3/4-14 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072936

Price Range
R 9,2419 - R 8,3192

Stock Levels
Request the lead time here
Attributes
  • D
    61.9 mm
  • H
    21.0 mm
  • h
    15.0 mm
  • Thread Standard
    BSP
  • Thread Size
    #2-11 in
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE - PIR Red

10125908

Price Range
R 12,425 - R 11,1794

Stock Levels
Request the lead time here
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/4 in